Easy to use, thanks to quick off-center load compensation
Digital load cell C16i: precise weighing up to 60 tons
With the digital load cell C16i, heavy loads of up to 60 tonnes can be weighed exactly, with accuracy class C3 and C4. Due to its precision and robust design, the C16i is suitable for bridge and truck scales or the level measurement of industrial containers.
For ideal data transmission, the measurement data is converted into a stable RS485 signal (4-wire) directly in the sensor. The digital technology of the C16i load cell considerably simplifies off-center load compensation. In addition, the load cell is self-sufficient for optimal load introduction. With protection class IP68 / IP69K, it is extremely robust. Thanks to the uniform design with the analogue load cell C16A, existing scales can be easily retrofitted. An ideal addition to the C16i is the digital weighing system WTX110-D. As a digital measuring chain, both components provide the best data quality.
- Accuracy classes: C3 and C4
- Maximum capacity: 20 t ... 60 t
- Degrees of protection: IP68 and IP69K
Intelligent
- A/D conversion directly in the load cell with RS485 output signal (4-wire)
- Easy off-center load compensation due to high nominal (rated) sensitivity (internally 1,000,000 parts)
- Self-centering and equipped with an anti-rotation lock against movements around the y-axis

Flexible
- Uniform design of the digital and analog load cell versions, ideal for retrofitting
- Different maximum capacities are available: 20 t, 40 t, and 60 t
- Approved according to OIML R60 and other internationally recognized certification standards
- Standard cable with clearly visible red-color TPE-0 cable sheath; available up to 40 meters length, optionally with braided wire

Versatile to use with high precision and international certificates
Robust
- Measuring body and housing made of stainless steel
- Integrated overvoltage protection
- Meets EMC requirements in accordance with EN 45 501 and EN 55 011
- IP68/IP69K protection ensures durability under permanent humidity and dirt
- High permissible vibration stress
- Sound anti-rotation lock

Resists prolonged extreme conditions due to its robust design
CAD Drawings and CAD Models
Please click here to download CAD files
Please note: The CAD download is handled by a third-party company which requires a separate user registration.
Accessories available
- Thrust pieces
- Weighing indicator (WTX110-D)
- Interface converter SC232/422B
- Cables in different lengths up to 40 m, also with metal mesh
For more information, please refer to the data sheet.
Product Literature
Title / Description | Language | Products | Language | Content Types |
---|---|---|---|---|
Data Sheets | ||||
C16i - Data Sheet | English | |||
C16i - Datenblatt | German | |||
C16i - Hoja de caracteristicas | Spanish | |||
C16i - Prospetto dati | Italian | |||
C16i - Технический паспорт | Russian | |||
C16i - データシート | Japanese | |||
C16i - 数据表 | Chinese | |||
Brochures | ||||
HBM weighing technology for industry - Brochure | English | |||
Industrielle Wägetechnik von HBM - Broschüre | German | |||
Tecnologia di pesatura industriale della HBM - Opuscolo | Italian | |||
Mounting Instructions | ||||
C16i - Istruzioni di montaggio | Italian | |||
C16i - Mounting Instructions | English, German, French | |||
C16i - Инструкция по монтажу | Russian | |||
Certificates | ||||
C16i - OIML CS Certificate | English | |||
C16i - Parts Certificate | English, German | |||
Declaration of Conformity | ||||
C16i - EU Declaration of Conformity | Multilanguage | |||