With the digital load cell C16i and the DIS2116 digital weighing indicator, HBM provides a digital weighing system solution offering clear advantages over a conventional solution.

  • Facilitated off-center load compensation with platform weighing machines: comfortable and error-free sensitivity balance via software command; no soldering in of resistors etc.
  • Reduces hardware required: no weighing indicator nor alibi printer necessary.
  • Lower noise sensitivity: digital signal transmission.

The C16i digital load cell has the same dimensions as the analog C16a version. Therefore, no mechanical modifications are required when retrofitting the scales.

 

Key Features

  • Digital output signal (RS-485/4-wire)
  • Self restoring rocker pin
  • Simple to install
  • Stainless steel material, laser welded, IP68
  • Legal for trade verification according to OIML R60 up to 6000d
  • Meets EMC/ESD requirements according to EN 45501
  • Inbuild overvoltage protection
  • Nominal load: 20 t / 30 t / 40 t / 60 t
  • Accuracy class: D1, C3
  • Approvals: OIML, GOS
  • Protection class: IP 68 (IP 69K)

Product Literature

Title / Description Language
Data Sheets
English
Chinese
Japanese
German
Spanish
Italian
Brochures
English
German
Mounting Instructions
Italian
French, German, English
Certificates
Multilanguage
Multilanguage
Declaration of Conformity
Multilanguage
Explosion Protection: Safety Instructions

C16, HLC, PW12, PW16, PW2, PW6, PW10, PW15, PW16, PWS, RSC, RTN, SP4, Z6F.

Multilanguage
HBMshop See prices, availability and get an instant quote.
Get a quote now!

Ask your HBM Sales Engineer

Please send me


Continue

Ask your HBM Sales Engineer

Please send me


Continue

Individual offer

Technical advice

Fast response