FIT/1: All-rounder Digital Load Cell FIT/1: All-rounder Digital Load Cell | HBM

FIT/1

The digital load cell FIT/1 has been replaced by FIT7A digital load cell for checkweighers.

FIT7A Digital Load Cell

The advanced weighing solution for manufacturers of checkweighers and packaging machines. Providing high accuracy and speed. Save up to 60% compared to competing technologies.

Learn more about FIT7A

Rely on the market leader’s solution for your dynamic weighing: The FIT/1 digital load cell meets the highest demands on speed and reliability in your heavy-duty system. Even 1,200 measurements per second are not a problem with FIT/1. Reliable results through integrated overload protection and sound workmanship.

The integrated overload protection of 1,000 percent of the maximum capacity provides additional safety for your application. Thanks to the sound workmanship of its stainless steel housing, you can rely on the long service life and high reliability of the FIT/1 load cell. FIT load cells are mainly used in applications where speed and accuracy are crucial factors: checkweighers, multi-station combination weighers, sorting plants, dynamic postal scales, and filling plants. Different versions of the FIT/1 digital load cell are available: In addition to the standard types, various extended versions with control functions for diagnosis and batching (two connecting cables) can be provided. Please refer to the data sheet for more detailed information.

  • The FIT/0 digital load cell: Your attractively priced entrance into the world of dynamic weighing
  • The FIT/4 digital load cell : Your best choice for filling liquids in constantly humid environments
  • Fast, robust, precise: The FIT/5 digital load cell for particularly difficult operating conditions

PanelX: The free professional software for setting up the FIT load cells : Diagnosis and analysis of your measurement data as well as debugging and bug-fixing.

Nominal load5 kg / 10 kg / 20 kg / 50 kg / 75 kg
ApprovalsOIML R60 (3000d)
MaterialStainless steel
Protection classIP66

Key Features:

  • Fast triggering and scaling of the measured value
  • PC-Software for parameter adjustment and dynamical analysis
  • 4 limit switches with hysteresis
  • Four trigger functions (internal, external, pre and post trigger)
  • Dosing functionalities with diagnostic channel (Type E)
  • Integrated overload protection up to 1000 per cent
  • Test report for 3000d according to OIML R60 in preparation

Key Features

  • Fast triggering and scaling of the measured value
  • PC-Software for parameter adjustment and dynamical analysis
  • 4 limit switches with hysteresis
  • Four trigger functions (internal, external, pre and post trigger)
  • Dosing functionalities with diagnostic channel (Type E)
  • Integrated overload protection up to 1000 per cent
  • Test report for 3000d according to OIML R60 in preparation

Product literature

Title / DescriptionLanguage
Data Sheets
FIT/1 - Data Sheet English
FIT/1 - Data Sheet (Japanese) Japanese
FIT/1 - Datenblatt German
FIT/1 - Prospetto dati Italian
Brochures
Digital weighing technology solutions - Brochure English
Quick Start Guides
FIT - Quick Start Guide French, German, English, Spanish
FIT Celle di carico digitali - Guida rapida Italian
Accessories
1- KAB - データシート Japanese
Cables and Connectors - Data Sheet English
Câbles avec connecteur - Caractéristiques techniques French
Kabel mit Stecker - Datenblatt German
Certificates
FIT/0, FIT/1, FIT/4 - OIML Certificate English
FIT/0, FIT/1, FIT/4 - Test Certificate English
Other
AED / FIT - Application Note 001d - Digitale Wägezellen in Checkweigher-Anwendungen German
AED / FIT - Application Note 004d - Hinweise zum statischen Abgleich einer Waage mit der FIT® und AED German
AED / FIT - Application Note 004e: Static adjustment of a scale with FIT and AED English
AED / FIT - Application Note 005d - Messwertabfrage über die serielle Schnittstelle (RS232/RS485) German
AED / FIT - Application Note 005e: Measurement query via the serial link (RS232/RS485) English
AED / FIT - Application Note 006d - Dosieren und Abfüllen mit der AED/FIT® German
AED / FIT - Application Note 006e: Dosing and filling with AED / FIT English
AED / FIT - Application Note 007d - Verwendung des Panel32-Programms für Zeit- und Frequenzanalysen von Waagen German
AED / FIT - Application Note 007e: Time and frequency analysis of the dynamical behavior with AED Panel English
AED / FIT - Application Note 010d - AED/FIT® in eichpflichtigen Anwendungen German
AED / FIT - Application Note 010e: AED and FIT in legal-for-trade applications English
AED / FIT - Application Note 011d - AED/FIT® Abfrage Triggerergebnisse German
AED / FIT - Application Note 011e: Trigger results query English
AED / FIT - Application Note 012d - Inbetriebnahme CANOpen German
AED / FIT - Application Note 012e: AED/FIT® Commissioning CANOpen English
AED / FIT - Application Note 013d - AED/FIT® Inbetriebnahme DeviceNet German
AED / FIT - Application Note 013e: AED/FIT® Commissioning DeviceNet English
AED / FIT - Nota applicativa 004i - Aggiustamento statico della bilancia con celle di carico FIT® od elettronica digitale AED Italian
AED / FIT - Nota applicativa 005i - Interrogazione dei valori di misura con l'interfaccia seriale (RS232/RS485 ) Italian
AED / FIT - Nota applicativa 006i - Dosaggio e riempimento con le celle di carico FIT®/AED Italian
AED / FIT - Nota applicativa 007i - Uso del programma Panel per l'analisi nel dominio del tempo e della frequenza delle bilance Italian
AED / FIT - Nota applicativa 010i - AED/FIT® nelle applicazioni legali per il commercio e verifica dei parametri Italian
AED / FIT - Nota applicativa 011i - Interrogazione dei risultati del trigger Italian
AED / FIT - Nota applicativa 012i - Messa in funzione di CANOpen Italian
AED / FIT - Nota applicativa 013i - Messa in funzione di DeviceNet Italian
FIT - Application Note 001e: Digital load cells in checkweigher applications English
FIT - Bedienungsanleitung German
FIT - User Manual English
FIT Hardware e Funzioni - Manuale di istruzione Italian
FIT/0 - FIT/5 - Application Note 003e: FIT®/0 - FIT®/5 Construction and application conditions English
FIT/0- FIT/5 - Application Note 003d - FIT®/0 - FIT®/5 Aufbau und Einsatzbedingungen German
FIT/0- FIT/5 - Nota applicativa 003i - Struttura e condizioni di impiego delle celle di carico digitali Italian
FIT/AED - Nota applicativa 001i - Celle di carico digitali in applicazioni checkweigher Italian
Software
AED_Panel32 for Windows 7, Windows Vista, Windows XP, Windows NT, Windows 2000, Windows 98

Panel software for FIT® load cells (FIT®, FIT®/0, FIT®/1, FIT®/4, FIT®/5) and AD/AED electronics (AD101B, AD103B, AD103C, AD104, AD104C, AD105, AD105C, PW20i, C16i, C16i3).

Date: 03/2013  |  Version: 3.6.2  |  Size: 89 MB

Multilanguage
PanelX

Panel software for:

  • WTX Series
  • PAD Digital Transducer Electronics
  • FIT load cells (FIT/4, FIT/5, FIT5A, FIT7A, FIT5X)
  • Digital load cells (PW15iA, PW15AHi, PW20i, C16i, C16i3, LCMC)
  • AD/AED electronics (AD103C, AD104C, AD105C, AD105D)

Download, unzip and install the Tool on a PC with Windows 7/8/10/11 or 12.

Date: 09/2023  |  Version: 2.2.0  |  Size: 26 MB
Related Documents: Release Notes

Multilanguage
PanelX WebHelp

WebHelp for PanelX in English and German language.

Date: 03/2019  |  Version: 2.0.6  |  Size: 23 MB

Multilanguage