Safe, verifiable and trustworthy measurement data. Reliable data acquisition of mechanical and electrical variables.
PMX Data Acquisition and Control System For Test Benches and Production
PMX is an accurate, reliable and flexible measurement instrument ideally suited to process high data volumes for multi-channel applications. The acquired data is processed and issued through industrial Ethernet interfaces. An easy-to-use web interface is provided via the TCP/IP interface for diagnosis and setup. Smaller automation tasks can be implemented directly via the internal Soft PLC in accordance with IEC-61131.
- 2-16 channels per module (individually extendable)
- Accuracy class of 0.05 with an integrated calibration certificate
- Interfaces: Profinet, EtherCAT, Ethernet IP, TCP/IP
- IoT-ready (Internet of Things): applications such as remote diagnosis and web integration
Precise
- All of the measurement data can be traced via the calibration protocol saved directly in the device (in accordance with EN10204)
- Continuous digital signal conditioning for force, pressure, displacement, and temperature transducers, as well as torque sensors, angle of rotation, encoder, and standard signals
- High bandwidth and sample rate for industrial Ethernet interfaces.

Modular
- Equipped individually according to the measured variables and interfaces you require
- When using several PMX modules: automatic synchronization, simple connection per cable
- LabVIEW/DIAdem driver and API available

Individually arranged and easy to integrate in software test bench: PMX is perfectly suited to your area of application.
Easy to operate
- Start-up and diagnosis via web interface (WEB-GUI)
- Optionally integrated SoftPLC according to IEC-61131
- Supports automatic sensor detection via TEDS
- Computed channels for processing and analyzing signals are easy to parameterize

A high-quality data acquisition system that is as easy to operate as a modern smartphone: start-up, remote diagnosis, parameterization of the entire measurement chain – it can all be conducted via simply designed browser interfaces.
PMX Data Acquisition System
- Many plug-in cards for data acquisition and interface connection available
- Software drivers for API, LabVIEW and DIAdem
- Free download of ePlan macro files
Please check data sheet and operating manual for further information.
Wall or DIN rail-mount basic device (WGX)
WGX002 basic device
- Wall or DIN rail-mount basic device for 5 PMX modules for up to four measurement or two I/O modules and one real-time Ethernet fieldbus module.
- Max. 16 measurement inputs with 24-bit A/D converter and up to 38.4 kHz sampling rate per channel.
- 32 real-time calculation channels with peak/limit values and mathematical and scientific functions.
- Short setup time and test cycles thanks to up to 1000 parameter sets/measurement programs stored in the PMX.
- USB 2.0 host interface.
- Integrated, password-protected 3-level user interface (worker/service/administrator)
WGX001 basic device
- Specifications: Identical with WGX002
- With additional CODESYS Soft PLC (IEC61131-3) as well as web visualization and CANopen (ISO11898) interface.
PX401 - Measurement module for analog input signals and active sensors
HBM accuracy class: 0.1
- Four-channel measurement module.
- Analog input signals and active sensors (+/-10 V voltage, +/-20 mA current).
- Including sensor supply and 1-Wire-TEDS (sensor identification).
PX455 - Measurement module for full and half bridges, force transducers and load cells
HBM accuracy class: for full bridge 0.05 - for half bridge 0.1
- Four-channel measurement module.
- Measurement module for full and half bridges, force transducers and load cells (strain gauges, inductive sensors, LVDT, potentiometric sensors).
- Including 0-Wire-TEDS (sensor identification).
- In combination with SD01A Zener barriers, sensors can also be operated as intrinsically safe devices in potentially explosive atmospheres, measurement circuit type (Ex II (1) GD, [EEx ia]IIC).
- Piezoresistive full bridge
- Resistance thermometer (Pt 100)
PX460 - Measuring card for frequency measurements and counters
HBM accuracy class: 0.01
- Four-channel measurement module.
- Four torque flanges (T10, T12, T40) for torque or rotational speed measurement.
- Channels 1 and 3: Frequency measurement.
- Channels 2 and 4: Frequency (digital,/inductive), counter, encoder, SSI, PWM (TMC protocol soon available).
- Including two times shunt calibration and two times 1-Wire-TEDS (sensor identification).
PX878 - Multi-I/O Module with digital and analog outputs

HBM accuracy class: 0.1
- Eight digital inputs, eight digital outputs, five analog outputs (± 10 V).
- I/O functions are freely adjustable.
- Measurement channels or calculation channels can be output via the analog signals.
Industrial Ethernet Interface Cards

- PMX can optionally be equipped with a ProfiNET, EtherCAT or Ethernet/IP interface.
- All modules have been certified in compliance with the user organization.
- A device description file is included in delivery
- PX01PN: Real-time Ethernet card (ProfiNET device) for automation tasks via ProfiNET (RT and IRT protocol).
- PX01EC: Real-time Ethernet card (EtherCAT slave, up to 9.6 kHz frame rate).
- PX01EP: Ethernet/IP interface card for integrating PMX with Ethernet/IP networks.
PMX Software - fast access to production data -- flexible and easy to use
PMX WebServer - integrated in the device: Standardized software interfaces ensure access to all device parameters for configuration, control and analysis. Completely new software and control technology, so far only known from smart phones and tablet PCs, has been used for the first time in test and measurement technology.
- PMX-WebServer integrated in the device.
- Three different user levels with corresponding user rights are available to ensure access to the PMX and the process.
- Standardized software interfaces ensure access to all device parameters for configuration, control and analysis.
- Ethernet technologies and Internet now also allow cost savings in remote maintenance.
- Complex and error-prone software installation belongs to the past.
- Users and administrators benefit from easy, intuitive control.
Measurement data analysis and quality assurance using other softwares:
catman is the professional tool for measurement engineers and the measured data can be saved in different formats, for example BIN, RPCIII, MAT, ASCII or XLS.
The PMX driver package allows integration into LabVIEWTM*, DIAdem*, MLab (sd.Solutions) or proprietary software using .NET API (C++, C#, VB.NET).
First steps with PMX:
Sensor adjustment with PMX:
Download the CAD step files for this product | ||
---|---|---|
PMX CAD step files |
Product Literature
Title / Description | Language | Products | Language | Content Types |
---|---|---|---|---|
Data Sheets | ||||
PMX - Caractéristiques techniques | French | |||
PMX - Data Sheet | English | |||
PMX - Datenblatt | German | |||
PMX - Folha de dados | Portuguese | |||
PMX - Hoja de características | Spanish | |||
PMX - Prospetto dati | Italian | |||
PMX - Технический паспорт | Russian | |||
PMX - 데이터 시트 | Korean | |||
PMX - データシート | Japanese | |||
PMX - 數據表 | Chinese | |||
Brochures | ||||
PMX - Brochure | English | |||
PMX - Brochure | French | |||
PMX - Broschüre | German | |||
PMX - Folheto | Portuguese | |||
PMX - Folleto | Spanish | |||
PMX - Opuscolo | Italian | |||
PMX - брошюра | Russian | |||
PMX - 브로셔 | Korean | |||
PMX - ブローシャー | Japanese | |||
PMX - 小冊 | Chinese | |||
Operating Manuals | ||||
HBM Common API - User Manual | English | |||
HBM LabVIEW Driver - User Manual | English | |||
PMX - Bedienungsanleitung | German | |||
PMX - Manuel d'emploi | French | |||
PMX - Operating Manual | English | |||
PMX - Инструкция по монтажу | Russian | |||
Quick Start Guides | ||||
PMX - Quick Start Guide | English, German, French | |||
Driver | ||||
HBM Common API 6.1
The HBM Common API enables users to develop their own PC software application, integrating DAQ systems like QuantumX, SomatXR, PMX and MGCplus. The download includes the free of charge API as well as documentation and example programs in C#. Date: 02/2021
|
Version: 6.1
|
Size: 27 MB
| Multilanguage | |||
HBM DIAdem Driver
The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in DIAdem (32 and 64 Bit). Only available in German language. Please see the Release Note for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased. Date: 05/2020
|
Version: 1.2.1
|
Size: 66 MB
| German | |||
HBM LabVIEW Driver 32-bit
The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased. Date: 02/2021
|
Version: 4.0
|
Size: 24 MB
| Multilanguage | |||
HBM LabVIEW Driver 64-bit
The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased. Date: 02/2021
|
Version: 4.0
|
Size: 24 MB
| Multilanguage | |||
PMX Matlab Driver
The driver allows to integrate PMX into Matlab. It includes also an executable example. Matlab has to be already installed. This example does not imply any warranty or guarantee.
Date: 09/2019 | Version: 1.0 | Size: 919 KB | Multilanguage | |||
Safety Instructions | ||||
PMX - Safety Instructions | French, German, English | |||
Certificates | ||||
PMX - Ethernet/IP-Certificate | English | |||
PMX - ProfiNet-Certificate | English | |||
Declaration of Conformity | ||||
1-KAB, K-KAB (cable) - EU Declaration of Conformity | Multilanguage | |||
PMX - EU Declaration of Conformity | Multilanguage | |||
PMX - GOST - Product-Type Pattern Approval Russia | Russian | |||
PMX - Product-Type Pattern Approval Russia | Russian | |||
Device Descriptions | ||||
PMX EDS files (Ethernet/IP)
PMX device description file for Ethernet/IP. Date: 02/2015 | Version: 0.24 | Size: 62 KB | Multilanguage | |||
PMX GSDML files (ProfiNet)
PMX device description files for ProfiNet RT and IRT. Date: 02/2015 | Version: 2.3 | Size: 84 KB | Multilanguage | |||
PMX XML files (EtherCat)
PMX device description file for EtherCat. Date: 02/2015 | Version: 1.3 | Size: 58 KB | Multilanguage | |||
Firmware | ||||
PMX Firmware and WebServer
Archive including all current files for firmware and PMX WebServer. To update firmware and WebServer the existing WebServer in the PMX can be used (no additional software or hardware needed). Note: Please use Firefox-Browser for PMX-firmmware-file download and upload this .tgz file directly via the PMX-webserver (menu: Firmware update in the admin level). Other Browser like Microsoft-Edge or Internet-Explorer make the download file unusable for PMX.
Date: 03/2021
|
Version: 4.6
|
Size: 38 MB
| Multilanguage | |||
Software | ||||
catman Easy / AP / PostProcess
Software for data acquisition, visualization, analysis and reporting of measurement data for your PC or QuantumX/SomatXR Data Recorder. Date: 11/2020
|
Version: 5.4.2
|
Size: 417 MB
| Multilanguage | |||
HBM Device Manager
The HBM Device Manager is a service tool to scan the network for available HBM devices. Date: 12/2019
|
Version: 2.0
|
Size: 7 MB
| Multilanguage | |||
PMX CAE data for ePLAN Electric P8
Macro-project containing CAE data for ePLAN Electric P8. Date: 06/2018 | Version: 2.00 | Size: 38 MB | Multilanguage | |||
PMX Codesys Examples
This is a collection of Codesys software achives for typical requirements around PMX. Available languages: german, english.
Legal notice: The examples given are intended to illustrate the solution and integration into PMX. The examples do not imply any warranty or guarantee. Date: 05/2019 | Version: 4.0 | Size: 284 MB | Multilanguage | |||
PMX CodesysV3
Archive including all current files for CodeysV3.5SP7 software installation and PMX-Package V3.5.7.10 Date: 03/2016
|
Version: 1.03
|
Size: 635 MB
| Multilanguage | |||
PMX Example EtherCat Project
This example considers a simple test assembly including a Beckhoff PLC CX1020 and a PMX. In this example, consistent (coherent) data are written and read via the EtherCat and shown is a visualization panel. Legal notice: The example given is intended to illustrate the integration of PMX into Beckhoff TwinCat software via EtherCat. This example does not imply any warranty or guarantee. Date: 04/2014 | Size: 1 MB | Multilanguage | |||
PMX Example Ethernet/IP Project
This example considers a simple test assembly including a AlanBradley PLC Compact Logix L24ER and a PMX. In this example, consistent (coherent) data are written and read via the Ethernet/IP. Legal notice: The example given is intended to illustrate the integration of PMX into AlanBradley's software RSLogix 5000 via Ethernet/IP. This example does not imply any warranty or guarantee. Date: 04/2014 | Size: 2 MB | Multilanguage | |||
PMX Example Profinet Project
This example considers a simple test assembly including a Siemens CPU315-2 PN DP and a PMX. In this example, consistent (coherent) data are written and read via the Profinet. Legal notice: The example given is intended to illustrate the integration of PMX into Siemens' Step7 software via Profinet. This example does not imply any warranty or guarantee. Date: 04/2014 | Size: 2 MB | Multilanguage | |||
PMX Parameter Set Reader
This service-tool visualizes, transfers and stores parameter settings from a PMX parameter-set file in a txt-file. Legal notice: The tool do not imply any warranty or guarantee Date: 05/2019 | Version: 1.3 | Size: 4 MB | Multilanguage | |||
PMX TechNotes
This is a collection of technical application reports for typical requirements around PMX.
Legal notice: The examples given are intended to illustrate the solution and integration into PMX. Date: 07/2020 | Version: 1.6 | Size: 287 MB | Multilanguage | |||