PMX Data Acquisition and Control System: For Test Bench and Production

PMX is our accurate, reliable and flexible measurement instrument used to process high data volumes for multi-channel applications.

The data is processed and issued via industrial Ethernet interfaces. An easy-to-use web interface is provided via the TCP/IP interface for the diagnosis and setup. 

Smaller automation tasks can be implemented directly via the internal Soft PLC in accordance with IEC-61131. 

  • 2-16 channels per module (individually extendable)
  • Interfaces: Profinet, EtherCAT, Ethernet IP, TCP/IP
  • Internally stored digital calibration protocol
  • Ready for IoT (Internet of Things) applications, such as remote diagnosis, web integration

Precise

  • All of the measurement data can be traced via the calibration protocol saved directly in the device (in accordance with EN10204)
  • Continous, digital signal conditioning for the force transducers and torque sensors
  • High bandwidth and sample rate for industrial Ethernet interfaces.

Safe, verifiable and trustworthy measurement data. Reliable data acquisition of mechanical and electrical variables.

Modular

  • Equipped individually according to the measured variables and interfaces you require
  • When using several PMX modules: automatic synchronization, simple connection per cable
  • LabVIEW/DIAdem driver and API available

Individually arranged and easy to integrate in software test bench: PMX is perfectly suited to your area of application.

Easy to operate

  • Start-up and diagnosis via web interface (WEB-GUI)
  • Optionally integrated SoftPLC according to IEC-61131
  • Supports automatic sensor detection via TEDS
  • Computed channels for processing and analyzing signals are easy to parameterize

A high-quality data acquisition system that is as easy to operate as a modern smartphone: start-up, remote diagnosis, parameterization of the entire measurement chain – it can all be conducted via simply designed browser interfaces.

 

PMX Data Acquisition System

  • Many plug-in cards for data acquisition and interface connection available
  • Software drivers for API, LabVIEW and DIAdem
  • Free download of ePlan macro files

Please check data sheet and operating manual for further information. 

Download PMX Brochure

Wall or DIN rail-mount basic device (WGX)

WGX002 basic device
  • Wall or DIN rail-mount basic device for 5 PMX modules for up to four measurement or two I/O modules and one real-time Ethernet fieldbus module.
  • Max. 16 measurement inputs with 24-bit A/D converter and up to 38.4 kHz sampling rate per channel.
  • 32 real-time calculation channels with peak/limit values and mathematical and scientific functions.
  • Short setup time and test cycles thanks to up to 1000 parameter sets/measurement programs stored in the PMX.
  • USB 2.0 host interface.
  • Integrated, password-protected 3-level user interface (worker/service/administrator)
WGX001 basic device
  • Specifications: Identical with WGX002
  • With additional CODESYS Soft PLC (IEC61131-3) as well as web visualization and CANopen (ISO11898) interface.

 

 

PX401 - Measurement module for analog input signals and active sensors

HBM accuracy class: 0.1

  • Four-channel measurement module.
  • Analog input signals and active sensors (+/-10 V voltage, +/-20 mA current).
  • Including sensor supply and 1-Wire-TEDS (sensor identification).

 Analog Input: voltage Analog input: current - With active sensor supply Current-fed piezoelectric sensor (IEPE) (in conjunction with EICP-B-x smart module)                                                                        

       


 

PX455 - Measurement module for full and half bridges, force transducers and load cells

HBM accuracy class: for full bridge 0.05 - for half bridge 0.1

  • Four-channel measurement module.
  • Measurement module for full and half bridges, force transducers and load cells (strain gauges, inductive sensors, LVDT, potentiometric sensors).
  • Including 0-Wire-TEDS (sensor identification).
  • In combination with SD01A Zener barriers, sensors can also be operated as intrinsically safe devices in potentially explosive atmospheres, measurement circuit type (Ex II (1) GD, [EEx ia]IIC).
  • Piezoresistive full bridge
  • Resistance thermometer (Pt 100) 

                                                                       SG full bridge SG half bridge Inductive full bridge Inductive half bridge LVDT Piezoresistive full bridge Potentiometric transducer Resistance thermometer (Pt 100)      

 


 

PX460 - Frequency Measurement and Counter Operation Module

 HBM accuracy class: 0.01

  • Four-channel measurement module.
  • Four torque flanges (T10, T12, T40) for torque or rotational speed measurement.
  • Channels 1 and 3: Frequency measurement.
  • Channels 2 and 4: Frequency (digital,/inductive), counter, encoder, SSI, PWM (TMC protocol soon available).
  • Including two times shunt calibration and two times 1-Wire-TEDS (sensor identification).

Channels 1 and 3: frequency measurements up to 2 MHz Channels 2 and 4 frequency (digital, inductive) Counter/encoder Magnetic tranducer/ puls counter SSI PWM

 


 

PX878 - Multi-I/O Module with digital and analog outputs
 

HBM accuracy class: 0.1

  • Eight digital inputs, eight digital outputs, five analog outputs (± 10 V).
  • I/O functions are freely adjustable.
  • Measurement channels or calculation channels can be output via the analog signals.

 8 digital in-/ outputs 5 analog outputs

 


 

Industrial Ethernet Interface Cards
 

  • PMX can optionally be equipped with a ProfiNET, EtherCAT or Ethernet/IP interface.
  • All modules have been certified in compliance with the user organization.
  • A device description file is included in delivery
  • PX01PN: Real-time Ethernet card (ProfiNET device) for automation tasks via ProfiNET (RT and IRT protocol).
  • PX01EC: Real-time Ethernet card (EtherCAT slave, up to 9.6 kHz frame rate).
  • PX01EP: Ethernet/IP interface card for integrating PMX with Ethernet/IP networks.

         

PMX Software - fast access to production data -- flexible and easy to use


PMX WebServer - integrated in the device: Standardized software interfaces ensure access to all device parameters for configuration, control and analysis. Completely new software and control technology, so far only known from smart phones and tablet PCs, has been used for the first time in test and measurement technology.

  • PMX-WebServer integrated in the device.
  • Three different user levels with corresponding user rights are available to ensure access to the PMX and the process.
  • Standardized software interfaces ensure access to all device parameters for configuration, control and analysis.
  • Ethernet technologies and Internet now also allow cost savings in remote maintenance.
  • Complex and error-prone software installation belongs to the past.
  • Users and administrators benefit from easy, intuitive control.


Go to PMX-software demo

Measurement data analysis and quality assurance using other softwares:

Catman is the professional tool for measurement engineers and the measured data can be saved in different formats, for example BIN, RPCIII, MAT, ASCII or XLS.
The PMX driver package allows integration into LabVIEWTM*, DIAdem*, MLab (sd.Solutions) or proprietary software using .NET API (C++, C#, VB.NET).

First steps with PMX:

 

Sensor adjustment with PMX:

 

Product Literature

Title / Description Language
Data Sheets
French
English
Russian
German
Italian
Brochures
English
French
Spanish
Portuguese
Italian
Simplified Chinese
Korean
Japanese
Russian
German
Operating Manuals
Multilanguage
Multilanguage
German
French
English
Quick Start Guides
French, German, English
Driver

Only available in German language.

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in DIAdem.

Please see the Release Notes for further details and requirements.


Date: 10/2016
Version: 6.1
Size: 55 MB
Related Documents:
Multilanguage

The HBM common API enables users to develop their own PC software application using Microsoft Visual Studio, to integrate HBM DAQ systems QuantumX, SomatXR, PMX and MGCplus.
The download includes the API as well as documentation and examples.


Date: 03/2016
Version: 3.1
Size: 12 MB
Related Documents:
Multilanguage

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW.
Please see the Release Notes for futher details and requirements.


Date: 01/2017
Version: 3.0
Size: 11 MB
Related Documents:
Multilanguage

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW.
Please see the Release Notes for futher details and requirements.


Date: 01/2017
Version: 3.0
Size: 12 MB
Related Documents:
Multilanguage
Safety Instructions
French, German, English
Certificates
Multilanguage
Multilanguage
Declaration of Conformity
Multilanguage
Multilanguage
Software

Software for data acquisition, visualization, analysis and reporting of measurement data.


Date: 03/2017
Version: 5.01
Size: 287 MB
Related Documents:
Multilanguage

The HBM Device Manager is a service tool to scan the network for available HBM devices.


Date: 03/2016
Version: 1.0
Size: 6 MB
Related Documents:
Multilanguage

This project is a 3D-modell as STEP-files for CAE


Date: 12/2012
Size: 4 MB
Multilanguage

This project is a macro-project and contains CAE data for Eplan Electric P8.


Date: 12/2013
Version: 2.00
Size: 27 MB
Multilanguage

This is a collection of Codesys software achives for typical requirements around PMX.
They show a step-by-step solution up to the running project in Codesys and PMX.

Available languages: german, english.

  • PMX Web-visualisation
  • PMX in CAN-Master and -Slave mode
  • PMX with CAN-modules for temperature and climate measurements
  • PMX with Client-Server communication via TCP/IP
  • PMX with integrated data-storage on internal memory or USB-stick
  • Test-profiles import via Excel

Legal notice: The examples given are intended to illustrate the solution and integration into PMX.

The examples do not imply any warranty or guarantee.


Date: 03/2016
Version: 3.0
Size: 178 MB
Multilanguage

Archive including all current files for CodeysV3.5SP7 software installation and PMX-Package V3.5.7.10


Date: 03/2016
Version: 1.03
Size: 635 MB
Related Documents:
Multilanguage

PMX device description file for Ethernet/IP.


Date: 02/2015
Version: 0.24
Size: 62 KB
Multilanguage

This example considers a simple test assembly including a Beckhoff PLC CX1020 and a PMX. In this example, consistent (coherent) data are written and read via the EtherCat and shown is a visualization panel. Legal notice: The example given is intended to illustrate the integration of PMX into Beckhoff TwinCat software via EtherCat. This example does not imply any warranty or guarantee.


Date: 04/2014
Size: 1 MB
Multilanguage

This example considers a simple test assembly including a AlanBradley PLC Compact Logix L24ER and a PMX.

In this example, consistent (coherent) data are written and read via the Ethernet/IP.

Legal notice: The example given is intended to illustrate the integration of PMX into AlanBradley's software RSLogix 5000 via Ethernet/IP.

This example does not imply any warranty or guarantee.


Date: 04/2014
Size: 2 MB
Multilanguage

This example considers a simple test assembly including a Siemens CPU315-2 PN DP and a PMX.

In this example, consistent (coherent) data are written and read via the Profinet.

Legal notice: The example given is intended to illustrate the integration of PMX into Siemens' Step7 software via Profinet.

This example does not imply any warranty or guarantee.


Date: 04/2014
Size: 2 MB
Multilanguage

Archive including all current files for firmware and PMX WebServer.

To update firmware and WebServer the existing WebServer in the PMX can be used (no additional software or hardware needed).


Date: 11/2016
Version: 3.02
Size: 34 MB
Related Documents:
Multilanguage

PMX device description files for ProfiNet RT and IRT.


Date: 02/2015
Version: 2.3
Size: 84 KB
Multilanguage

This is a collection of technical application reports for typical requirements around PMX.
They show a step-by-step solution up to the running project in PMX.
Available languages: german, English and French.

  • PMX with Codesys and Codesys WebVisualisation
  • PMX as CANmaster and CANslave (read/write CAN messages)
  • PMX with IEPE-sensors, T40 torque-sensors, Piezoelectrical-sensors
  • Read sensor signals via CAN, e.g. torque/speed (T12), temperature, climate
  • PMX with calculated channels:
    • Event-counter, X-borders, tolerance-band, tolerance-windows, result-force
    • Mechanical work, stress-analysis
    • Combined Triggeroutput
    • 6x6 Matrix-compensation (noise reduction for Multi-Component sensors)
    • PID-regulator, PT100-measurement
  • PMX integration in a PC-network (Windows or Linux)
    • Using the PMX dotNET-API
    • Using the PMX command-set under LabView
    • Using PMX together with catman for DAQ
  • PMX integration in an automation-network
    • EtherCat and TwinCAT(Beckhoff)
    • ProfiNet (Isonchronus-Real-Time (IRT) and Simatic-manager (TIA-portal, Siemens)
    • Ethernet/IP and RSLogix (Rockwell Automation)
  • PMX NTP-synchronisation with QuantumX
  • PMX with internal Dats-Storage or on USB-Stick
  • PMX with internal Object-Dictionary

Legal notice: The examples given are intended to illustrate the solution and integration into PMX.
The examples do not imply any warranty or guarantee.


Date: 03/2017
Version: 1.4
Size: 96 MB
Multilanguage

PMX device description file for EtherCat.


Date: 02/2015
Version: 1.3
Size: 58 KB
Multilanguage
HBMshop See prices, availability and get an instant quote.
Get a quote now!

Ask your HBM Sales Engineer

Please send me


Continue

Ask your HBM Sales Engineer

Please send me


Continue

Individual offer

Technical advice

Fast response