PW27: For Aseptic Weighing Up to 20 kg

With the PW27 load cell for aseptic weighing, companies producing and filling food products are well prepared to face future challenges. The PW27 is the first load cell in this maximum capacity range that has been designed according to the standards of the European Hygienic Engineering & Design Group (EHEDG). It is suited for filling, packaging and weighing food.

The PW27 load cell is well protected against moisture and extremely robust (protection class IP68/IP69K). It is prepared for cleaning with steam jets. Even cable plugs are especially protected. The integrated overload protection is up to 1,000% of the maximum capacity. This means that the load cell does not break even if someone is accidentally stepping on it, e.g. during cleaning. 

Optionally, it is also available as version PW27P with connector for even faster integration and exchange in machines.

  • Accuracy class: C3 Multirange
  • Maximum capacities: 10 kg, 20 kg
  • Protection class: IP68/IP69K

Ideal for Food Production

  • OIML certified accuracy (C3MR)
  • “Clean in Place“ (CiP)
  • IP68/IP69K
  • Maximum capacities ranging from 0 to 10 kg and 0 to 20 kg

Meets all requirements for food processing and filling; maximum capacity ranges ideal for common package sizes

For Aseptic Use

  • Dirt-repellent design without gaps or edges
  • Patented overload protection – dirt and germ free at all times
  • 100% stainless steel, suited for use in the food industry
  • Special surface quality
  • Hermetically sealed
  • Silver ion-doped, antibacterial cable

Easy and residue-free cleaning: Liquids roll right off

Robust

  • High chemical resistance through use of robust materials
  • Suitable for humid, aggressive environments
  • Withstands 10-fold overload
  • Tried and tested, even in extremely harsh environments

Durable and robust, even under difficult conditions

Also available with plug for easy replacement

Available versions:

  • PW27 Standard Version with mounted cable
  • PW27P with plug and connector for cable connection, allowing quick replacement of the load cell. 

Connection to the digital world

The PAD transducer electronics enables fast and easy digital acquisition and visualization of the measured values provided by the PW27 load cell. Due to its compact stainless steel enclosure and rounded shape, the PAD, too, is ideally protected from liquids and adverse ambient conditions.

Learn more

Product Literature

Title / DescriptionLanguage
Data Sheets
French
English
German
Italian
Japanese
French

PW27 aseptic load cell with plug / connector for cable

English

Die Variante "PW27P" besitzt ein Anschlusskabel mit Stecker.

German
Japanese
Mounting Instructions
French, English, German
French, German, English
French, German, English
Certificates
English
English, German
Declaration of Conformity
Multilanguage
HBMshop See prices, availability and get an instant quote.
Get a quote now!

Ask your HBK Sales Engineer

Please send me


Continue

Ask your HBK Sales Engineer

Please send me


Continue

Green check mark Individual offer

Green check mark Technical advice

Green check mark Fast response