Ideal solution with a broad range of applications in many areas
Load cells SP4M and PW15 ...: weigh up to 200 kg and up to the highest possible degree of protection IP68 / 69K
The PW15 and SP4M series load cells have uniform footprint but different characteristics. They enable scales to be designed in a flexible design, thus enabling a wide range of applications. With their different specifications, they are ideal for the food, packaging and chemical industries as well as for trade and agriculture - and ideal for belt, floor, table and loading scales as well as filling and production systems.
- The SP4M certified single point load cell made of aluminum and a very large nominal load range weighs particularly precisely up to Accuracy Class C6 Multitrange and an enormous maximum factor (Y value) of up to 20,000. In addition to explosion-proof versions for potentially explosive atmospheres, the load cell is available with additional options such as different connection cable lengths and balanced output for parallel connection.
- The PW15B single point load cell is made of stainless steel and can therefore be used in a wide range of ambient conditions. It is also available in various explosion-proof versions, as well as with balanced output for optimum use in parallel-connected scales.
- The PW15AH single point load cell is enormously robust, hermetically encapsulated, has the highest possible degree of protection IP68 / IP69K. The PW15AH load cell provides stable results under extreme ambient conditions.
- The PW15PH single point load cell is extremely flexible and quickly replaceable thanks to an innovative plug system. With a hermetically welded device plug, it also fulfills protection class IP68 / 69K. The matching connection cables are also available from HBM.
Products at a glance
SP4M | PW15B | PW15AH | PW15PH | |
Accuracy Class / Minimum verification interval (Y) | C3 MultiRange up to C6 MultiRange, Y = 10,000 up to 20,000 | C3 MultiRange, Y up to 15,000 | C3 MultiRange, New: Y up to 25,000 | C3 MultiRange, New: Y up to 25,000 |
Max. capacities | 1 kg ... 200 kg | 7,5 kg ... 200 kg | 10 kg ... 100 kg | 10 kg ... 100 kg |
Material | Aluminum | Stainless steel | Stainless steel | Stainless steel |
Degree of protection | IP67 | IP67 | IP68/IP69K | IP68/IP69K |
Cable lengths | 1,5 m ... 12 m | 1,5 m ... 12 m | 3 m, 6 m | - |
Key features |
|
|
|
|
Universally applicable
- Enabling flexible scale designs with wide applicability
- Compensated corner load error (OIML R76)
- 6-wire circuit for high signal stability
- High EMC resistance
- Tested quality with test report (OIML R60)
- For multi-range applications with limited ranges
Easy to customize
- Very large range of available maximum capacities from 1 to 200 kg
- Easy to integrate with compact design
- Body made of stainless steel or light aluminum
- Rugged to protection class IP68 / IP69K
- Explosion-proof versions available
- Specially protected cables and plugs
- Suitable for parallel connection with balanced signal output
Optimally configurable for application-oriented scale construction and design.
Special accessories
- Various cable lengths available
- Different cable materials available (PVC, PUR)
Suitable connection cables for different applications and ambient conditions. Allows immediate use of the load cell.
PW15.../SP4M Series
Download the CAD step files for this product | ||
---|---|---|
PW15.../SP4M Series CAD step files |
Accessories and options
- Adjusted outputs, suitable for parallel connections
- Versions with explosion protection
- Cables in different qualities and lengths
Further details can be found in the data sheet.