The PW10A single point load cell is an absolute all-rounder for your weighing tasks: Robust, tried and tested HBM quality, available with a wide range of add-on options. For example: Explosion proof versions, different cable lengths, adjusted output for parallel connection.

The PW10A, PW12C, and PW16A types vary in size. Whatever the requirements of your application are: PW10A, PW12C, and PW16A always provide the right solution.

The maximum platform size of PW10A is 600 x 500 mm. The standard version of the shielded 6-wire connection cable is 3 m long; however, it is also available in other lengths. In addition to the standard version, HBM offers more add-on options for this load cell, for example, longer cables (up to 12 m), an adjusted output or a reduced minimum load cell verification interval (vmin) for multi-range applications. All PW10A single point load cells are also available in explosion proof versions as per ATEX 95 (Zone 1, 21; Zone 2,22).

Key Features

  • OIML R60 approval
  • Max. capacities: 50 kg, 100 kg, 150 kg, 200 kg, 250 kg, 300 kg
  • Off center load compensated (OIML R76)
  • Meets EMC standards (EN 45 501)
  • Shielded connection cable
  • 6 wire configuration
  • Material: Aluminum

Optional:

  • Reduced minimum LC verification interval (vmin) for multi range applications
  • Explosion-proof versions
  • Different cable lengths
  • Aligned output, suitable for connection in parallel

Product Literature

Title / Description Language
Data Sheets
English
Japanese
German
Italian
Brochures
English
Russian
Simplified Chinese
German
Mounting Instructions
Italian
French, German, English
French, German, English
Certificates
Multilanguage
Multilanguage
Declaration of Conformity
Multilanguage
Explosion Protection: Declaration of Conformity

Ex IIG for zone 1 and Ex IID for zone 21

Multilanguage

Ex IIG for zone 2 and Ex IID for zone 22

Multilanguage
Explosion Protection: Safety Instructions

PW4, PW10, PW12, PW15, PW16,

PW22, PWS, SP4, Z7 (except 2t)

French, English, German, Italian, Spanish, Portuguese

C16, C2, U2, C2A, HLC, PW15AH, PW25, PW27, PW29, RSC, RTN, Z6, Z7, PW10, PW12, PW15, PW16, PW22, PWS, SP4, Z16, Z6R

French, Italian, Portuguese, Spanish, German, English

C16, C2, U2, C2A, HLC, PW15AH, PW25, PW27, PW29, RSC, RTN, Z6, Z7, PW10, PW12, PW15, PW16, PW22, PWS, SP4

English, German, Russian

PW10, PW12, PW15, PW16, PW22,

PWS, SP4, Z7 (except 2t)

Russian, English, German

C16, HLC, PW12, PW16, PW2, PW6, PW10, PW15, PW16, PWS, RSC, RTN, SP4, Z6F.

Multilanguage

Order Numbers

1-PW10AC3/50KG-1
1-PW10AC3/100KG-1
1-PW10AC3/150KG-1
1-PW10AC3/200KG-1
1-PW10AC3/250KG-1
1-PW10AC3/300KG-1

HBMshop See prices, availability and get an instant quote.
Get a quote now!

Ask your HBM Sales Engineer

Please send me


Continue

Ask your HBM Sales Engineer

Please send me


Continue

Individual offer

Technical advice

Fast response