PW10A Single-Point Load Cell: Weighing Heavy Loads with Class C3MR Precision

The PW10A load cell is ideally suited to be used in single-point applications that involve platform sizes up to 600 x 500 mm, such as in industrial applications and weighers or medical scales. Its maximum capacity is up to 300 kg, which is very high considering its compact design. The single-point load cell complies with the C3 Multi-Range accuracy class and provides precise measurement results. A test certificate confirms that it is approved for use in legal for trade applications. The 6-wire technology compensates for all cable influences on the measurement result. The PW10A load cell's cable shield is connected to the measuring body and thus optimally protects it against electromagnetic fields. The load cell withstands overloads of up to three times its maximum capacity, owing to its highly resistant aluminum measuring body. The single-point load cell complies with the IP67 degree of protection and is optimally suitable for use in industrial environments. The PW10A has an excellent price-to-performance ratio. An explosion-proof version in compliance with IECEx+ATEX is also available.

  • Accuracy class: C3 Multi-Range
  • Maximum capacity: 50 kg to 300 kg
  • Dimensions: 44 x 174 x 38 mm (W x H x D)

High precision

  • Precise weighing in compliance with the C3 (Multi-Range) accuracy class
  • Stable signal transmission, owing to the 6-wire technology
  • Off-center load compensation
  • Protected against electromagnetic fields, due to its high electromagnetic conformity EMC (according to EN 45501)
  • Suitable for legal for trade applications, with a test certificate according to OIML R60.

Accurate measurement results due to the off-center load compensation and stable electromagnetic compatibility (EMC)

Robust design

  • High maximum capacities, irrespective of its compact design
  • Sturdy aluminum measuring body with resistant silicone-rubber cover
  • Resistant to humidity and dirt, due to IP67 degree of protection
  • Suitable for platform sizes up to 600 x 500 mm.

Ideal for demanding measurement tasks involving large platforms.

Many options

  • Six different maximum capacities are available (50 kg, 100 kg, 150 kg, 200 kg, 250 kg, 300 kg);
  • Four different cable lengths ranging from 1.5 m to 12 m are available;
  • A version with a balanced signal output for parallel connection is available as an option
  • Explosion-proof versions are available (IECEx+ATEX Zone 1+21, Zone 2+22).

Meets individual requirements, owing to the six different maximum capacities and many options.

PW10A Product Literature

Title / DescriptionLanguage
Data Sheets
French
English
German
Italian
Japanese
Brochures
English
Russian
Simplified Chinese
German
Mounting Instructions
Italian
French, German, English
French, German, English
Certificates
English
English

A35, B35, BBS, BLC, BLF, C2, C3H2, C3H3, C6A, C16, DEBA, H35, HLC, JRT, LCB, MBB, PLC, PLX, PW12, PW16, PW2F-2, PW2FC3, PW2G, PW6, PW10, PW15, PW15AH, PW22, PWA, PWS, RSC, RTN, S35, SB2, SB3, SBF, SP4, SS4, THC, TLC, U1A, U2A, U2B, Z6FD1, Z6FC3

English
Declaration of Conformity
Multilanguage
Explosion Protection: Declaration of Conformity

Ex IIG for zone 1 and Ex IID for zone 21

Multilanguage

Ex IIG for zone 2 and Ex IID for zone 22

Multilanguage
Explosion Protection: Safety Instructions

PW4, PW10, PW12, PW15, PW16,

PW22, PWS, SP4, Z7 (except 2t)

French, English, German, Italian, Spanish, Portuguese

C16, C2, U2, C2A, HLC, PW15AH, PW25, PW27, PW29, RSC, RTN, Z6, Z6R, Z7, PW10, PW12, PW15, PW16, PW22, PWS, SP4, Z16

Italian, Portuguese, French, Spanish, German, English

C16, C2, U2, C2A, HLC, PW15AH, PW25, PW27, PW29, RSC, RTN, Z6, Z7, PW10, PW12, PW15, PW16, PW22, PWS, SP4

English, German, Russian

PW10, PW12, PW15, PW16, PW22,

PWS, SP4, Z7 (except 2t)

Russian, English, German

C16, HLC, PW12, PW16, PW2, PW6, PW10, PW15, PW16, PWS, RSC, RTN, SP4, Z6F.

English

Related Products

PW12C Load Cell for Large Platforms, Dynamic Applications
The PW12C single-point load cell is optimally suited to be used in fast, dynamic weighing tasks involving particularly large platforms.
PW16A Single-Point Load Cell - Wide Range of Applications
The PW16A single-point load cell is available with ten different maximum capacities and in many variants for a wide range of applications.
Weighing Terminals / Indicators
Achieve weighing excellence with HBM's weight indicators, weighing terminals, and weighing electronics. We offer complete weighing solutions.
HBMshop See prices, availability and get an instant quote.
Get a quote now!

Ask your HBM Sales Engineer

Please send me


Continue

Ask your HBM Sales Engineer

Please send me


Continue

Individual offer

Technical advice

Fast response