PW12C | Precise Single-Point Load Cell for Large Platform PW12C | Precise Single-Point Load Cell for Large Platform | HBM

PW12C Single-Point Load Cell: Weighing Precisely with Large Platforms

The PW12C single-point load cell complies with the C3 Multi-Range accuracy class and provides precise weighing results. It is suited to be used in both static and highly dynamic applications, for instance, in checkweighers, for the weighing of building materials or the filling of fluid and gas. It provides optimal weighing results, owing to its integrated off-center load compensation, and is ideal for single-point applications involving large weighing platforms of up to 800 x 800 mm.

The PW12C comes with high stiffness and proven HBM strain-gauge technology, thereby demonstrating dynamics that are unique in the market. The single-point load cell has an individually adjustable overload protection mechanism. The PW12C is resistant to humidity and dirt due to its IP67 degree of protection. Its cable shield is connected to the measuring body and thus optimally protects the load cell against electromagnetic fields. An explosion-proof version of the PW12C is also available as well as a version with a balanced signal output for connection in parallel.

  • Accuracy class: C3 Multi-Range
  • Maximum capacity: 50 kg to 750 kg
  • Maximum platform size: 800 x 800 mm

Dependable results

  • Precise weighing results due to the compliance with the C3 (Multi-Range) accuracy class
  • Legal for trade with a test certificate (according to OIML R60)
  • Integrated off-center load compensation
  • Outstanding signal stability, owing to the 6-wire technology
  • Maximum precision due to its high measuring-body stiffness, even when weighing at high speed
  • Dependable in environments also with electromagnetic fields, due to the cable shield connected to the measuring body.

Precise results when weighing at high speed, owing to its high stiffness.

For industrial applications

  • Suitable for platform sizes up to 800 x 800 mm
  • Ideal for highly dynamic applications, owing to the proven strain-gauge technology
  • Sturdy aluminum measuring body with resistant silicone-rubber cover
  • Safe use, thanks to the integrated overload protection
  • Resistant to humidity and dirt in industrial environments, due to IP67 degree of protection
  • Adjustable overload protection.

Robust for industrial measurement tasks, owing to its integrated overload stop.

Many variants

  • Ten different maximum capacities are available (50 kg, 75 kg, 100 kg, 150 kg, 200 kg, 250 kg, 300 kg, 500 kg, 635 kg, 750 kg)
  • Four different cable lengths ranging from 1.5 m to 12 m are available
  • Legal for trade with a test certificate (according to OIML R60)
  • A version with a balanced signal output for parallel connection is available
  • Explosion-proof versions are available (IECEx+ATEX Zone 1+21, Zone 2+22).

Meets individual requirements, owing to the different maximum capacities and cable lengths available.

 

Available with IO-Link as part of the Load Cell Measurement Chain (LCMC)

PW12C CAD Step files

Download the CAD step files for this product
PW12C CAD step files

PW12C Single Point Load Cell - Product Literature

Title / DescriptionLanguage
Data Sheets
PW12C - Data Sheet English
PW12C - Datenblatt German
PW12C - Prospetto dati Italian
PW12C - データシート Japanese
Mounting Instructions
PW12C3 - Istruzioni di montaggio Italian
PW12C3 - Mounting instructions French, German, English
Single point load cells - Mounting instructions French, German, English
Certificates
EU-Baumusterprüfbescheinigung – BVS 13 ATEX E 108 X German
EU-Type Examination Certificate – BVS 13 ATEX E 108 X English
FM-Certificate of Conformity – FM 17 US 0159

Only for option AI2/21_F

English
FM-Certificate of conformity – FM 18 CA 0144 X

Only for option AI1/21

English
FM-Certificate of conformity – FM 18 US 0176 X

Only for option AI1/21

English
NEPSI Certificate English, Chinese
PW12 - OIML Certificate English
PW12 - Prüfschein German
PW12 - Test Certificate English
Declaration of Conformity
PW12 - EU Declaration of Conformity Multilanguage
Explosion Protection: Declaration of Conformity
C16/C2/U2A/C2A/HLC/PW15AH/PW25/PW27/PW29/PW4L/RSC/RTN/Z6/Z6R/Z7/Z16/PW10/PW12/PW15/PW16/PW22/PWS/SP4 - EU Declaration of Conformity

Ex IIG for zone 1 and Ex IID for zone 21

Multilanguage
C16/C2/U2A/C2A/HLC/PW15AH/PW25/PW27/PW29/PW4L/RSC/RTN/Z6/Z6R/Z7/Z16/PW10/PW12/PW15/PW16/PW22/PWS/SP4 - UK Declaration of Conformity

Ex IIG for zone 1 and Ex IID for zone 21

English
PW4L/PW10/PW12/PW15/PW16/PW22/PWS/SP4/Z7 - EU Declaration of Conformity

Ex IIG for zone 2 and Ex IID for zone 22

Multilanguage
PW4L/PW10/PW12/PW15/PW16/PW22/PWS/SP4/Z7 - UK Declaration of Conformity

Ex IIG for zone 2 and Ex IID for zone 22

English
Explosion Protection: Safety Instructions
ATEX / IECEx Zone 1/21 – Ex i - Safety Instructions

II 2G Ex ia IIC T6/T4 Gb / II 2D Ex ia IIIC T125°C Db

English, German, Spanish, French, Italian, Portuguese
ATEX / IECEx Zone 2/21 + Zone 2/22 - Safety Instructions

II 3G Ex ec IIC T6/T4 Gc / II 2D Ex tb IIIC T125°C Db IP67

II 3G Ex ec IIC T6/T4 Gc / II 3D Ex tc IIIC T125°C Dc IP67

English, German, Spanish, French, Italian, Portuguese
HBMshop See prices, availability and get an instant quote.