PW18
Single Point Load Cell for Static and Dynamic Weighing, Maximum Platform Size from 400x400mm to 600x500mm
The Single point load cell PW18 is specially designed for dynamic weighing processes. Applications are, for example, in multi-head combination weighers and check weighers. The maximum platform size - depending on nominal load - is from 400x400mm to 600x500mm, the length of the shielded 6-wire connector cable is 3m.
PW18C3/H1 Version:
| Title / Description | Language | Products | Language | Content Types |
|---|---|---|---|---|
| Data Sheets | ||||
| PW18C3 / H1 - Datenblatt | German | |||
| PW18C3 / H1 - Prospetto dati | Italian | |||
| PW18C3/H1 - Data Sheet | English | |||
| Brochures | ||||
| Analog single point load cells - Brochure | English | |||
| Analog single point load cells - Brochure | Russian | |||
| Analog single point load cells - Brochure | Simplified Chinese | |||
| Analoge Plattformwägezellen - Broschüre | German | |||
| Mounting Instructions | ||||
| Celle di carico da piattaforma - Istruzioni di montaggio | Italian | |||
| Single point load cells - Mounting instructions | French, German, English | |||
| Certificates | ||||
| PW18C / H1 - Test certificate | English, German | |||
| PW18C / H1 OIML Certificate of conformity | English | |||
| Declaration of Conformity | ||||
| PW18/C3 - EU Declaration of Conformity | Multilanguage | |||
1-PW18C3/H1/5KG
1-PW18C3/H1/10KG
1-PW18C3/H1/20KG
1-PW18C3/H1/50KG
1-PW18C3/H1/75KG
1-PW18C3/H2/5KG
1-PW18C3/H2/10KG
1-PW18C3/H2/20KG
1-PW18C3/H2/50KG
1-PW18C3/H2/75KG
1-PW18C3/5KG
1-PW18C3/10KG
1-PW18C3/20KG
1-PW18C3/50KG
1-PW18C3/75KG
Individual offer
Technical advice
Fast response