PW22 High-Speed Single Point Load Cell for Dynamic Weighi PW22 High-Speed Single Point Load Cell for Dynamic Weighi | HBM

PW22 Single Point Load Cell: Extremely Fast Weighing with Accuracy Class C3

The PW22 single point load cell is ideally suited for fast, dynamic weighing, for example in multihead combination weighers. With IP67 degree of protection, it is ideal for reliable use in industrial environments, for example filling bulk materials or in many other kinds of filling applications.

The PW22 has uniquely high rigidity and therefore an extremely high natural resonant frequency. This ensures low settling times, which in turn results in extremely short weighing times. With a high maximum scale interval factor and accuracy class C3, it returns reliable and has very precise measurement results. Thanks to the patented overload stop in compressive and tensile direction, it can withstand overloads of up to five times the maximum capacity. Available with protective housing, six maximum capacities between 6 kg and 90 kg, and different cable lengths, the PW22 single point load cell comes in an extensive range of versions. It has standard footprint for compatible usage. For even more demanding operating conditions, the PW22 is also available in an explosion-proof ATEX version.

  • Accuracy class: C3 multirange
  • Maximum capacity: 6 kg to 90 kg
  • Degree of protection: IP67

Accurate measurements

  • Exact measurements up to accuracy class C3 (according to OIML R60)
  • Precise results with high maximum scale interval factor up to 15,000
  • High rigidity and natural resonant frequency ensure short weighing times
  • Enormous signal stability with 6-wire technology
  • High torsion and bending stiffness
  • Compensated off-center load error

Exact results with fast weighing processes due to stiff design

Safe

  • Resistant to moisture and dirt in an industrial environment with IP67 degree of protection (according to EN 60 529)
  • Can be loaded with up to five times the maximum capacity with patented overload stop
  • Stable even with eccentric overload due to tall design

Rugged for industrial applications with patented overload stop

Versatile options

  • Available with six maximum capacities (6 kg, 10 kg, 20 kg, 30 kg, 50 kg, 90 kg)
  • Available with three cable lengths between 1.5 m and 12 m
  • Optionally available in a version with protective housing for special industrial applications
  • Explosion-proof versions available (ATEX zone 1+21, zone 2+22)

Versatile applications; thanks to six selectable maximum capacities and extensive options

 

Available with IO-Link as part of the Load Cell Measurement Chain (LCMC)

PW22 CAD Step files

Download the CAD step files for this product
PW22 CAD step files

Product Literature

Title / DescriptionLanguage
Data Sheets
PW22 - Data Sheet English
PW22 - Datenblatt German
PW22 - データシート Japanese
Mounting Instructions
PW22 - Mounting instructions French, English, German
Single point load cells - Mounting instructions French, German, English
Certificates
EU-Baumusterprüfbescheinigung – BVS 13 ATEX E 108 X German
EU-Type Examination Certificate – BVS 13 ATEX E 108 X English
FM-Certificate of Conformity – FM 17 US 0159

Only for option AI2/21_F

English
FM-Certificate of conformity – FM 18 CA 0144 X

Only for option AI1/21

English
FM-Certificate of conformity – FM 18 US 0176 X

Only for option AI1/21

English
NEPSI Certificate English, Chinese
PW22 - OIML Certificate of Conformity English
PW22 - Test Certificate English
Declaration of Conformity
PW22 - EU Declaration of Conformity Multilanguage
Explosion Protection: Declaration of Conformity
C16/C2/U2A/C2A/HLC/PW15AH/PW25/PW27/PW29/PW4L/RSC/RTN/Z6/Z6R/Z7/Z16/PW10/PW12/PW15/PW16/PW22/PWS/SP4 - EU Declaration of Conformity

Ex IIG for zone 1 and Ex IID for zone 21

Multilanguage
C16/C2/U2A/C2A/HLC/PW15AH/PW25/PW27/PW29/PW4L/RSC/RTN/Z6/Z6R/Z7/Z16/PW10/PW12/PW15/PW16/PW22/PWS/SP4 - UK Declaration of Conformity

Ex IIG for zone 1 and Ex IID for zone 21

English
PW4L/PW10/PW12/PW15/PW16/PW22/PWS/SP4/Z7 - EU Declaration of Conformity

Ex IIG for zone 2 and Ex IID for zone 22

Multilanguage
PW4L/PW10/PW12/PW15/PW16/PW22/PWS/SP4/Z7 - UK Declaration of Conformity

Ex IIG for zone 2 and Ex IID for zone 22

English
Explosion Protection: Safety Instructions
ATEX / IECEx Zone 1/21 – Ex i - Safety Instructions

II 2G Ex ia IIC T6/T4 Gb / II 2D Ex ia IIIC T125°C Db

English, German, Spanish, French, Italian, Portuguese
ATEX / IECEx Zone 2/21 + Zone 2/22 - Safety Instructions

II 3G Ex ec IIC T6/T4 Gc / II 2D Ex tb IIIC T125°C Db IP67

II 3G Ex ec IIC T6/T4 Gc / II 3D Ex tc IIIC T125°C Dc IP67

English, German, Spanish, French, Italian, Portuguese
HBMshop See prices, availability and get an instant quote.