Using PW22 you rely on the most innovative load cell for dynamic weighing worldwide.

The facts speak for themselves:

  • Highest possible natural frequency for shortest weighing times
  • Integrated overload stops ensure high reliability and long service life
  • Maximum accuracy (small load cell verification interval for multi-range applications) already with the standard product
  • High version resisting off-center overload
  • Small version for high packing density
  • Standard mounting dimensions

Compare for yourself: Its integrated overload stop and high speed make PW22C stand out as a worldwide unique „high-performance sprinter“ among all load cells.

Key features

  • High overload limits with integrated overload protection (Patent pending)
  • Max. capacities: 6 kg, 10 kg, 20 kg, 30 kg
  • High torsional and bending stiffness
  • OIML R60 approval
  • Degree of protection IP 67
  • Fast settling time
  • Optimized for dynamic weighing applications
  • Accuracy class: C3MR
  • Material: Aluminum

Optional

  • Protection housing
  • Different cable lengths

Product Literature

Title / Description Language
Data Sheets
English
German
Japanese
Italian
Brochures
English
Russian
Simplified Chinese
German
Mounting Instructions
Italian
English, German, French
French, German, English
Certificates
Multilanguage
Multilanguage
EU Declaration of Conformity
Multilanguage
Explosion Protection: EU Declaration of Conformity

Ex IIG for zone 1 and Ex IID for zone 21

Multilanguage

Ex IIG for zone 2 and Ex IID for zone 22

Multilanguage
Explosion Protection: Safety Instructions

PW4, PW10, PW12, PW15, PW16,

PW22, PWS, SP4, Z7 (except 2t)

English, German, French, Italian, Spanish, Portuguese

C16, C2, U2, C2A, HLC, PW15AH, PW25, PW27, PW29, RSC, RTN, Z6, Z7, PW10, PW12, PW15, PW16, PW22, PWS, SP4, Z16, Z6R

Italian, Portuguese, French, Spanish, German, English

C16, C2, U2, C2A, HLC, PW15AH, PW25, PW27, PW29, RSC, RTN, Z6, Z7, PW10, PW12, PW15, PW16, PW22, PWS, SP4

English, German, Russian

PW10, PW12, PW15, PW16, PW22,

PWS, SP4, Z7 (except 2t)

Russian, English, German

C16, HLC, PW12, PW16, PW2, PW6, PW10, PW15, PW16, PWS, RSC, RTN, SP4, Z6F.

Multilanguage

Order Numbers

1-PW22C3/6KG-1
1-PW22C3/10KG-1
1-PW22C3/20KG-1
1-PW22C3/30KG-1

HBMshop See prices, availability and get an instant quote.
Get a quote now!

Ask your HBM Sales Engineer

Please send me


Start your inquiry

Ask your HBM Sales Engineer

Please send me


Start your inquiry

Individual offer

Technical advice

Fast response