PW2D Single Point Load Cell Ideal for Fast Weighing Tasks PW2D Single Point Load Cell Ideal for Fast Weighing Tasks | HBM

The PW2D Single Point Load Cell Weighs a Maximum Load of 72 kg with High Speed

The PW2D single point load cell weighs a maximum load of 72 kg precisely up to the C3 MR (Multi-Range) accuracy class. The strain-gauge load cell is unique due to its extremely high natural frequency and ideal for use in highly dynamic weighing tasks involving short cycle times, for instance, in industrial weighing systems.

HBM’s PW2C load cell offers even higher accuracy with static measurements.

  • Accuracy class: C3 MR (Multi-Range)
  • Capacity: 7.2 kg to 72 kg
  • Degree of protection: IP67

High measurement accuracy

  • Detailed weighing results due to the C3 MR (Multi-Range) accuracy class
  • Very high natural frequency
  • Extremely stable signal in the event of fluctuating temperature and resistance due to the 6-wire configuration
  • Off-center load compensation (OIML R76)
  • High EMC (electromagnetic compatibility) due to the shielded connection cable

Precise results owing to the C3 MR accuracy class and high EMC

Complex measurements

  • High measuring body stiffness
  • Small displacements
  • Suitable for platform sizes up to 380 x 380 mm
  • A version with a balanced signal output for parallel connection is available as an option
  • Ideal for use in single-point applications due to its extreme torsional stiffness

Immensely fast weighing due to the measuring body’s high natural frequency

Versatile use

  • Industry standard-compliant dimensions
  • Five maximum capacities available (7.2 kg, 12 kg, 18 kg, 36 kg, 27 kg)
  • Different cable lengths ranging from 0.35 m to 6 m are available
  • Connection cable in 6-wire configuration available as an option to enable cables to be cut to length individually

Easy integration because of the wide range of capacities and cables that are available as options and the standard dimensions

 

Available with IO-Link as part of the Load Cell Measurement Chain (LCMC)

Product Literature

Title / DescriptionLanguage
Data Sheets
LCMC - Data Sheet English
LCMC - Data Sheet German
PW2D - Data Sheet English
PW2D - Datenblatt German
PW2D - データシート Japanese
Mounting Instructions
PW2D - Mounting instructions French, English, German
Single point load cells - Mounting instructions French, German, English
Operating Manuals
LCMC - Operating Manual English, German
Quick Start Guides
LCMC - Quick Start Guide English, German, French, Italian, Chinese
Certificates
PW2D - OIML Certificate English
PW2D - Test Certificate English
Declaration of Conformity
LCMC - EU Declaration of Conformity English
PW2 - EU Declaration of Conformity Multilanguage
HBMshop See prices, availability and get an instant quote.