Precise results owing to the C3 MR accuracy class and high EMC
The PW2D Single Point Load Cell Weighs a Maximum Load of 72 kg with High Speed
The PW2D single point load cell weighs a maximum load of 72 kg precisely up to the C3 MR (Multi-Range) accuracy class. The strain-gauge load cell is unique due to its extremely high natural frequency and ideal for use in highly dynamic weighing tasks involving short cycle times, for instance, in industrial weighing systems.
HBM’s PW2C load cell offers even higher accuracy with static measurements.
- Accuracy class: C3 MR (Multi-Range)
- Capacity: 7.2 kg to 72 kg
- Degree of protection: IP67
High measurement accuracy
- Detailed weighing results due to the C3 MR (Multi-Range) accuracy class
- Very high natural frequency
- Extremely stable signal in the event of fluctuating temperature and resistance due to the 6-wire configuration
- Off-center load compensation (OIML R76)
- High EMC (electromagnetic compatibility) due to the shielded connection cable

Complex measurements
- High measuring body stiffness
- Small displacements
- Suitable for platform sizes up to 380 x 380 mm
- A version with a balanced signal output for parallel connection is available as an option
- Ideal for use in single-point applications due to its extreme torsional stiffness

Immensely fast weighing due to the measuring body’s high natural frequency
Versatile use
- Industry standard-compliant dimensions
- Five maximum capacities available (7.2 kg, 12 kg, 18 kg, 36 kg, 27 kg)
- Different cable lengths ranging from 0.35 m to 6 m are available
- Connection cable in 6-wire configuration available as an option to enable cables to be cut to length individually

Easy integration because of the wide range of capacities and cables that are available as options and the standard dimensions
PW2D CAD Step files
Download the CAD step files for this product | ||
---|---|---|
PW2D CAD step files |
Product Literature
Title / Description | Language | Products | Language | Content Types |
---|---|---|---|---|
Data Sheets | ||||
PW2D - Data Sheet | English | |||
PW2D - Datenblatt | German | |||
PW2D - データシート | Japanese | |||
Mounting Instructions | ||||
PW2D - Mounting instructions | French, English, German | |||
Single point load cells - Mounting instructions | French, German, English | |||
Certificates | ||||
PW2D - OIML Certificate | English | |||
PW2D - Test Certificate | English | |||
Declaration of Conformity | ||||
PW2 - EU Declaration of Conformity | Multilanguage | |||