The aluminium single point load cell PW4M, is designed especially for small nominal loads. The very small temperature coefficient means very high accuracy. The maximum platform size is 200x200mm, the electrical connection is via a 1,5m connection cable.

Key Features

  • Small size
  • For determining small masses
  • Accuracy class C3 with OIML R60 test report
  • Off center load compensated
  • Degree of protection IP65 according to IEC 529
  • According to IEC 529
  • Max. capacities: 0.3 kg, 0.5 kg, 2 kg, 3 kg
  • Shielded connection cable
  • Material: Aluminum

Product Literature

Title / Description Language
Data Sheets
English
German
Italian
Japanese
Brochures
English
Russian
Simplified Chinese
German
Mounting Instructions
Italian
English, German, French
French, German, English
Certificates
Multilanguage
Multilanguage
Multilanguage
Multilanguage
Explosion Protection: EU Declaration of Conformity

Ex II 3G for zone 2 and Ex II 3D for zone 22 (non conductive dust)

Multilanguage

Order Numbers

1-PW4C3/300G-1
1-PW4C3/500G-1
1-PW4C3/2KG-1
1-PW4C3/3KG-1

Get a quote now!

Ask your HBM Sales Engineer

Please send me


Start your inquiry

Ask your HBM Sales Engineer

Please send me


Start your inquiry

Individual offer

Technical advice

Fast response