WI: Inductive Displacement Transducer (Miniature Probe) WI: Inductive Displacement Transducer (Miniature Probe) | HBM

WI Displacement Transducers: Exact Displacement Measurements in the Smallest of Spaces; Nominal (Rated) Measuring Range up to 10 mm

The compact displacement transducers of the WI series have been made based on the principle of inductive displacement measurement. They can be utilized wherever precise information regarding displacement is required in an application. That includes test benches, measuring stands, and even manufacturing, which involves joining work pieces.

Owing to their very compact dimensions, WI displacement transducers are compatible with a wide range of applications. 

  • Nominal (rated) measuring ranges: 0…2 mm, 0…5 mm, 0…10 mm
  • Measurement principle: Inductive half bridge connected to form a full bridge circuit (80 mV/V)
  • Equipment protection level: IP67
  • Version: Probe

Compact and light-weight

  • Shaft diameter of 8 mm
  • Short overall lengths, between 66 mm and 95 mm (depending on the measuring range)
  • Ready-made potted cable routing
  • The weight of the entire transducer lies between 12 g and 20 g (depending on the measuring range)
  • The weight of movable parts are between 4.25 g and 5.5 g (depending on the measuring range).

Reliable displacement measurements – can be performed even in tight spaces and with low mounting clearance.

Economical

  • The price is attractive, because the sensor is built into the modular system
  • They are available in commonly used measuring ranges
  • The manufacturing processes are optimized.

Optimum price-to-performance ratio

Wide range of utilities

  • Very compact, with low reserved additional space
  • High equipment protection level IP67
  • Rustproof material
  • Low wear
  • Measurement insert per DIN 878 comes with 1/8" carbide ball screwed on
  • High shock resistance

Suitable for countless applications in displacement measurements.

3D CAD Files for WI Displacement Sensors

The WI displacement transducer is also available in our online shop.

Buy here

Accessories

Universal installation set 1-WZB8 for easy and practical mounting in all installation positions.

Buy here

 

 

 

WI Product Literature

Title / DescriptionLanguage
Data Sheets
WI - Caractéristiques techniques French
WI - Data Sheet English
WI - Datenblatt German
WI - Prospetto dati Italian
Mounting Instructions
WI - Istruzioni per il montaggio Italian
WI - Mounting instructions French, German, English
Declaration of Conformity
WI - EU Declaration of Conformity Multilanguage
HBMshop See prices, availability and get an instant quote.