The TT-3/100 strain gauge can be used to measure temperature. It has the appearance of a conventional metal strain gauge and is installed in the same easy and flexible way; however, it can also be installed on curved surfaces. Another plus of the TT-3/100 is its short response time to temperature variations. Processing of TT-3/100 temperature data requires a measurement instrument, for example, a measuring amplifier that enables resistors to be recorded as well.
TT-3/100: Sensor for Measuring Temperature
Easy-to-install
- Handling similar to conventional metal strain gauges
- Installation possible on curved surfaces
Easy connection to the test specimen due to its small size
Short response time
- Temperature range: -50 °C to +180 °C [-58 °F to + 356 °F]
Very short response time to temperature variations
High transmission performance
- 5 µm-thin nickel measuring grid
- Integrated solder tabs
Minimum influence on the measuring object
TT-3/100 Technical Features
Ordering | Nominal (rated) | Dimensions [mm/inch] | ||||
Measuring grid | Carrier | |||||
Ω | a | b | c | d | ||
100 | 3 | 3.3 | 6.6 | 4.7 |
Product Literature
Title / Description | Language | Products | Language | Content Types |
---|---|---|---|---|
Data Sheets | ||||
Dehnungsmessstreifen - Katalog | German | |||
Strain Gauges - Catalogue | English | |||
Тензорезисторы - катало́г | Russian | |||
Declaration of Conformity | ||||
Strain Gauges and Accessories - Statement of Compliance | English | |||
Tech Notes | ||||
TT-3/100: Einsatz von Foliensensoren zur Temperaturmessung | German | |||
TT-3/100: Using Foil Sensors for Temperature Measurement | English | |||