Moisture proof and resistant against chemicals
LE11: Strain Gauge for Moist and Chemical Environments
The LE11 is an encapsulated strain gauge with an IP67 degree of protection (in compliance with the chemical resistance of the adhesives). A 1-meter-long stranded connection wire with fluoropolymer insulation is included in the scope of supply. The LE11 strain gauge is encapsulated in a special plastic material and is, therefore, moisture proof and resistant against chemicals (with the exception of highly concentrated acids such as sulfuric or nitric acid). The LE11 comes with a 2-wire or 4-wire connection. The nominal (rated) resistance is 350 ohms and the temperature response is adapted for steel.
High degree of protection
- IP67 protection
- Full encapsulation in special plastic material

Signal stability
- Encapsulation with stranded wire
- Stainless steel
- Measuring grids: 3 mm

Excellent zero signal stability with changing moisture.
Highly resistive
- 1 m stranded connection wire with Fluoropolymer insulation
- 2-wire or 4-wire circuit alternatively

Wire material is resistant against environmental threats and electrical leakage.
LE11 Technical Features
Ordering number | Nominal (rated) resistance | Dimensions [mm/inch] | Maximum Excitation Voltage | ||||
Measuring grid | Carrier | ||||||
Ω | a | b | c | d | |||
![]() | 1-LE11-3/350ZE | 350 | 3 0.118 | 2 0.079 | 15 0.591 | 9 0.354 | 6 |
![]() | 1-LE11-3/350VE | 350 | 3 0.118 | 2 0.079 | 15 0.591 | 9 0.354 | 6 |
Product Literature
Title / Description | Language | Products | Language | Content Types |
---|---|---|---|---|
Data Sheets | ||||
Dehnungsmessstreifen - Katalog | German | |||
Strain Gauges - Catalogue | English | |||
Тензорезисторы - катало́г | Russian | |||
Declaration of Conformity | ||||
Strain Gauges and Accessories - Statement of Compliance | English | |||