ABM75 is a 0.05 mm thick aluminum foil, coated with 3 mm thick kneading compound.

Optimal Protection can be achieved, if a coating of AK22 is applied under the ABM75.

Key Features

Curing
conditions

-

Temperature range of resistance in air

-196 ... +75 °C
(-321°F ... +167°F)

Application method

pressing by hand

Storage capability at room temperatures

unlimited

Components

0.05 mm thick aluminum foil, coated with 3 mm thick kneading compound

Package contents

11 pcs, 205 mm + 100 mm
(8.07 x 3.95 in.)

One package suffices for approx.

200 strain gauges

Documents

Title / Description Language
Brochures
German
English
Instructions for use
French, German, English
Italian
HBMshop See prices, availability and get an instant quote.