SG250 is a transparent, single component silicon rubber without any solvents. As a catalyst for curing it needs only air humidity. SG250 does not produce any corrosive products while curing. This point is very important for strain gage applications.

SG250 is permeable for oxygen.

Key Features

Curing
conditions

Air drying at room temperature

Temperature range of resistance in air

-70 ... +250 °C

Application method

Tube application

Storage capability at room temperatures

6 month

Components

transparent single component silicon rubber without any solvents

Package contents

tube with approx. 85 g

One package suffices for approx.

20 strain gages

Documents

Title / Description Language
Instructions for use
Italian
German, French, English
Download: Technical Article / White Paper
English
Get a quote now!

Ask your HBM Sales Engineer

Please send me


Continue

Ask your HBM Sales Engineer

Please send me


Continue

Individual offer

Technical advice

Fast response

HBMshop See prices, availability and get an instant quote.