SL450 is hot curing and is suitable for high temperature use (up to 450°C).

Key Features

Curing
conditions

In temperature steps from 95 °C to 315 °C

Temperature range of resistance in air

-50 ... +450°C

Application method

Brush application

Storage capability at room temperatures

6 month

Components

Transparent silicon resin cont. solvents

Package contents

3 bottles c/w approx. 25 g each

One package suffices for approx.

90 strain gages

 

 

Documents

Title / Description Language
Instructions for use
Italian
German, French, English
Download: Technical Article / White Paper
English
Get a quote now!

Ask your HBM Sales Engineer

Please send me


Continue

Ask your HBM Sales Engineer

Please send me


Continue

Individual offer

Technical advice

Fast response

HBMshop See prices, availability and get an instant quote.