Satisfactory bonding joints are only achieved if the adhesive covers the bonded surfaces well. Therefore, the application surfaces must be cleaned prior to bonding with a chemically pure solvent and a clean cleaning pad.

RMS1 is an environmentally friendly mixture of Isopropanol and Acetone which dissolves all normal contamination.

Order Number

1-RMS1

HBMshop See prices, availability and get an instant quote.