Paint insulated copper wire

Polyurethane-insulated copper wire with a cross section of 0.04 mm2, 25 m in length.

PVC ribbon cable

PVC insulated flat band strip cable consisting of six leads with a cross section of each 0.14 mm2 (0.0002 sq.in.), 50 m (164 ft) per reel, resistance 0.131 Ohm/m (0.04 Ohm/ft).

Jumper wire

jumper wire with Fluoropolymer insulation and a cross section of 0.05 mm2, yellow, 100 m per reel, resistance 0.34 Ohm/m.

Flexible wire

flexible wire with Fluoropolymer insulation and a cross section of 0.24 mm2 with 19 cores and an external diameter of 0.9 mm, 100 m per reel, resistance 0.0741 Ohm/m.

Very flexible wire

For internal, exposed wiring of transducers; cross section of 0.04 mm2 (7.75 · 10-5 sq.in.) with 20 cores and 0.6 mm (0.024 inch) outer diameter, resistance 0.417 Ohm/m (0.127 Ohm/ft), permissible temperature +70 °C (158°F), 25 m (82 ft) per reel, PVC insulation.

Order Numbers

1-CULD01

1-3133.0034

1-3130.0239-G

1-3301.0092-B
1-3301.0091-GR
1-3301.0094-W
1-3301.0088-S
1-3301.0089-R

1-SLI01

1-3133.0034

Contact us Please send a message and a representative will contact you shortly.