Key Features

  • Bus: RS-485 / RS-422
  • Cable length (entire bus): <1000 m
  • Connectable HBM-Products with 4-wire bus:
    • Digital transducers: C16i, FIT®
    • Digitale transducer electronics: AED9101B, AED9201A
    • Digitale meas. chains with transducer electronics AD104-R5
    • Weighing electronics: WE2107, WE2108, WE2110, DIS2116
  • Connectable HBM-Products with 2-wire bus:
    • Digitale transducer electronics: AED9101B
    • Digitale meas. chains with transducer electronics AD105
  • Supply (for active bus termination):
    • Operating voltage1) (DC) 6 V ... 15 V ... 30 V
    • Currant consumption VKK (only bus termination) ≤ 30 mA
  • Temperature ranges:
    • Nominal temperature range: -10 °C ... +60 °C [14 °F ... 140 °F]
    • Service temperature range: -20 °C ... +70 °C [-4 °F ... 158 °F]
    • Storage temperature range: -40 °C ... +85 °C [-40 °F ... 185 °F]
  • Material:
    • Housing: stainless steel
    • Sleeve-nut: brass, nickel plated
    • Clamping cone: Neoprene
  • Weight: approx. 800 g
  • Degree of protection to EN60529 (IEC529): IP65

Key Feature

  • Connection of the RS-485 / RS-4222 serial interfaces with 2-wire or 4-wire bus
  • Connection of up to eight digital HBM transducers and electronic units
  • Active bus termination
  • EMC-tested
  • Degree of protection IP65

Order Number

1-VKD2R-8

HBMshop See prices, availability and get an instant quote.
Get a quote now!

Ask your HBM Sales Engineer

Please send me


Continue

Ask your HBM Sales Engineer

Please send me


Continue

Individual offer

Technical advice

Fast response