C2A/M: Weigh Module for C2A load cells 1 t - 10 t C2A/M: Weigh Module for C2A load cells 1 t - 10 t | HBM

The C2A weighing module is the ideal choice for process measurement applications and high-precision gravimetric level measurement. The weighing modules comprehensive functions include an integrated anti-liftoff device and integrated horizontal stops. An optional stay rod for the weighing system is also available.

The C2A modules are made from stainless steel and the load is introduced through pendulum bearings to give a maximum accuracy that meets legal requirements for trade up to OIML class C4 with very small loads.

The C2A weighing modules comply with WELMEC 2.4 requirements (European Cooperation in legal Metrology) and are especially well suited to high-precision applications in process measurement and level measurement.

C2A weighing modules are designed to be easy to mount reducing assembly time and costs. All C2A modules are delivered with a load cell dummy because they are often used in harsh industrial environments. This allows users to install the actual load cell only when the system is operational.

Specifications conform to the requirements of DIN 18800 as certified by independent Technical Supervisory Association (TÜV).

Key Features

  • Compact design
  • Equipped with pendulum bearing
  • Integrated anti-liftoff device
  • Integrated horizontal stops
  • Dummy function
  • Material: stainless steel
  • With stay rod (also available without stay rod)
  • Certified by Technical Inspection Agency (TÜV)

Nominal load: 1 t / 2 t / 5 t / 10 t

Product Literature

Title / DescriptionLanguage
Data Sheets
C2A/M1(L)BR - Prospetto dati Italian
Brochures
HBM weighing technology for industry - Brochure English
Industrielle Wägetechnik von HBM - Broschüre German
Tecnologia di pesatura industriale della HBM - Opuscolo Italian
Mounting Instructions
C2A/M1 Istruzioni di montaggio Italian
Certificates
EU-Baumusterprüfbescheinigung – BVS 13 ATEX E 108 X German
EU-Type Examination Certificate – BVS 13 ATEX E 108 X English
Declaration of Conformity
C2 (N / kN) - EU Declaration of Conformity Multilanguage
Explosion Protection: Declaration of Conformity
C16/C2/U2A/C2A/HLC/PW15/PW25/PW27/PW29/RSC/RTN/Z6/Z6R/Z16 - EU Declaration of Conformity

Ex IIG for zone 2 and Ex IID for zone 21

Multilanguage
C16/C2/U2A/C2A/HLC/PW15/PW25/PW27/PW29/RSC/RTN/Z6/Z6R/Z16 - UK Declaration of Conformity

Ex IIG for zone 2 and Ex IID for zone 21

English
C16/C2/U2A/C2A/HLC/PW15AH/PW25/PW27/PW29/PW4L/RSC/RTN/Z6/Z6R/Z7/Z16/PW10/PW12/PW15/PW16/PW22/PWS/SP4 - EU Declaration of Conformity

Ex IIG for zone 1 and Ex IID for zone 21

Multilanguage
C16/C2/U2A/C2A/HLC/PW15AH/PW25/PW27/PW29/PW4L/RSC/RTN/Z6/Z6R/Z7/Z16/PW10/PW12/PW15/PW16/PW22/PWS/SP4 - UK Declaration of Conformity

Ex IIG for zone 1 and Ex IID for zone 21

English
Explosion Protection: Safety Instructions
ATEX / IECEx Zone 1/21 – Ex i - Safety Instructions

II 2G Ex ia IIC T6/T4 Gb / II 2D Ex ia IIIC T125°C Db

English, German, Spanish, French, Italian, Portuguese

CAD Drawings and CAD Models

Please click here to download CAD files

Please note: The CAD download is handled by a third-party company which requires a separate user registration.

Order Numbers

1-C2A/M1BR5T
1-C2A/M1BR10T

1-C2A/M1LBR5T
1-C2A/M1LBR10T