HLCM Weighing Module for Industrial Applications HLCM Weighing Module for Industrial Applications | HBM

The HLCM Weighing Module: Precise Weighing up to C3 Accuracy Class

The HLCM weighing module comes with HBM’s high-quality series HLCB load cell and allows precise weighing up to C3 accuracy class. It offers a broad range of maximum capacities ranging from 110 kilos to 4.4 tons and is ideally suited to be used in tank weighing, level measurement, and batching processes in the food and building materials industries. The HLCM has an integrated stay rod and anti-liftoff device and thus, ensures an outstanding stability of tanks and silos, even in case of strong lateral forces.

The weighing module comes with a self-centering rocker pin that ensures optimal force application and allows immediate use without needing calibration. Robust galvanized or stainless-steel versions are available to ensure chemical resistance and to withstand overloads of up to twice its capacity. An explosion-proof IECEx/ATEX version of the module, with connection cables from a highly resistant braided wire, facilitates deployment in even more demanding applications. The HLCM weighing module is maintenance-free and can be easily integrated because of the pre-assembled load cell and standard boreholes.

  • Accuracy class: up to C3
  • Maximum capacity: 110 kg to 4.4 t
  • Height: max. 125.3 mm

High precision

  • Precise results up to C3 accuracy class
  • Force application with self-centering rocker pin
  • OIML R60-compliant, legal-for-trade weighing system
  • Lateral and horizontal force compensation owing to integrated stay rod

Precise measurement results due to HBM’s high-quality load cells and rocker pin construction

Flexible usage

  • Available with seven different capacities (110; 220; 550kg and 1.1; 1.76; 2.2; 4.4t)
  • Extremely resistant to chemicals
  • Many different cable lengths; optionally highly resistant metal braids are available
  • Takes up little space due to low height

Versatile use owing to many variants and low height

Safe to use

  • Robust design; stainless-steel or galvanized versions
  • An explosion-proof IECEx/ATEX version is available
  • Can be loaded with up to twice its capacity
  • High stability due to anti-liftoff device, even in case of strong lateral forces

An absolutely reliable component for your tank weighing applications!

Product Literature

Title / DescriptionLanguage
Data Sheets
HLCM - Data Sheet English
HLCM - Datenblatt German
HLCM - Prospetto dati Italian
HLCM - спецификация Russian
HLCM - データシート Japanese
HLCM - 数据表 Chinese
Brochures
HBM weighing technology for industry - Brochure English
Industrielle Wägetechnik von HBM - Broschüre German
Tecnologia di pesatura industriale della HBM - Opuscolo Italian
Mounting Instructions
HLCM - Mounting instructions French, English, German
HLCM... - Руководство по эксплуатации Russian
Certificates
EU-Baumusterprüfbescheinigung – BVS 13 ATEX E 108 X German
EU-Type Examination Certificate – BVS 13 ATEX E 108 X English
FM-Certificate of Conformity – FM 17 US 0159

Only for option AI2/21_F

English
FM-Certificate of conformity – FM 18 CA 0144 X

Only for option AI1/21

English
FM-Certificate of conformity – FM 18 US 0176 X

Only for option AI1/21

English
HLC - OIML Certificate of conformity

– only for HLC-P (HLC with build-in plug)

English
HLC - Part Certificate

– only for HLC-P (HLC with build-in plug)

For HLC load cells prior 2005: Please see certifcate TC2163 (can be found at product BLC)

English
HLC – OIML Certificate of conformity

– only for HLC (without build-in plug)

English
HLC – Part Certificate

– only for HLC (HLC without build in plug)

English
Declaration of Conformity
HLC, BLC, ELC - EU Declaration of Conformity Multilanguage
Explosion Protection: Declaration of Conformity
C16/C2/U2A/C2A/HLC/PW15/PW25/PW27/PW29/RSC/RTN/Z6/Z6R/Z16 - EU Declaration of Conformity

Ex IIG for zone 2 and Ex IID for zone 21

Multilanguage
C16/C2/U2A/C2A/HLC/PW15/PW25/PW27/PW29/RSC/RTN/Z6/Z6R/Z16 - UK Declaration of Conformity

Ex IIG for zone 2 and Ex IID for zone 21

English
C16/C2/U2A/C2A/HLC/PW15AH/PW25/PW27/PW29/PW4L/RSC/RTN/Z6/Z6R/Z7/Z16/PW10/PW12/PW15/PW16/PW22/PWS/SP4 - EU Declaration of Conformity

Ex IIG for zone 1 and Ex IID for zone 21

Multilanguage
C16/C2/U2A/C2A/HLC/PW15AH/PW25/PW27/PW29/PW4L/RSC/RTN/Z6/Z6R/Z7/Z16/PW10/PW12/PW15/PW16/PW22/PWS/SP4 - UK Declaration of Conformity

Ex IIG for zone 1 and Ex IID for zone 21

English
Explosion Protection: Safety Instructions
ATEX / IECEx Zone 1/21 – Ex i - Safety Instructions

II 2G Ex ia IIC T6/T4 Gb / II 2D Ex ia IIIC T125°C Db

English, German, Spanish, French, Italian, Portuguese
ATEX / IECEx Zone 2/21 + Zone 2/22 - Safety Instructions

II 3G Ex ec IIC T6/T4 Gc / II 2D Ex tb IIIC T125°C Db IP67

II 3G Ex ec IIC T6/T4 Gc / II 3D Ex tc IIIC T125°C Dc IP67

English, German, Spanish, French, Italian, Portuguese

CAD Drawings and CAD Models

Please click here to download CAD files

Please note: The CAD download is handled by a third-party company which requires a separate user registration.

HBMshop See prices, availability and get an instant quote.