Z6M and Z6AM Weighing Modules |Precise Weighing up to 500 Z6M and Z6AM Weighing Modules |Precise Weighing up to 500 | HBM

Z6M and Z6AM Weighing Modules for Precise Weighing up to 500 kg

The Z6M and Z6AM weighing modules come with HBM’s high-quality series Z6F load cells and allow very precise measurement. They are ideal for use in the food, building, and pharmaceutical industries. Sturdy design and capacity up to 500 kg ensure stability of tanks and silos.  The Z6M and Z6AM have self-centering rocker pins that ensure optimal force application. They allow fast and easy integration owing to pre-assembled load cells. The module is immediately ready for use, maintenance-free, and can be used in legal-for-trade applications.

  • Accuracy class: up to C6
  • Max. capacity: up to 500 kg

High-quality results

  • Precise weighing with HBM’s high-quality series Z6 load cell
  • Suitable for legal-for-trade applications as per OIML R60
  • Ideal force application due to self-centering rocker pin

Precise measurement results owing to HBM’s high-quality load cells and rocker pin construction

Easy to integrate

  • Reliable, maintenance-free operation
  • Easy assembly facilitated by mounting holes
  • Immediately ready for use due to pre-assembled load cell
  • Reliable owing to robust, metal-braid ground cable

Instantly ready for use, thanks to pre-installed load cell 

Suitable for use in industrial applications

  • Sturdy design: Galvanized or stainless steel
  • Can be loaded with up to 1.5 times its capacity
  • Many variants with different cable lengths and capacities are available

Practice-oriented application with matching accessories, backed by decades of experience in the application

Z6M Weighing Module — Space-Saving Due to Low Height

The Z6M weighing module measures precisely up to C3 accuracy class. It is suitable, for example, for weighing building and bulk materials. With a height of only 93.3 mm, the Z6M is extremely flat—ideal for applications with space constraints. Due to its anti-liftoff device and stay rod, the Z6M offers complete stability, even in case of strong lateral forces. An explosion-proof IECEx/ATEX weighing module stainless steel version is also available for use in industrial environments.

  • Series Z6F load cells provide high-quality results up to C3 accuracy class
  • Five maximum capacities ranging between 30 kg and 500 kg are available
  • High stability owing to anti-liftoff device and stay rod
  • Space saving due to its very low height of construction,  only 93.6 mm
  • Explosion-proof, in accordance with IECEx/ATEX

Z6AM Weighing Module — Highest Precision on the Market

The Z6AM weighing module attains C6 accuracy class and thus offers precision that is unique in the industry. It is suited for use in demanding weighing tasks, for example in the pharmaceutical industry. Its robust stay rod ensures smooth operation, even in case of strong vibrations occurring, for example in mixing plants. An internationally certified explosion-proof version of the Z6AM is available for worldwide use. The Z6AM can be retrofitted with an anti-liftoff device to ensure  even higher stability.

  • Series Z6F load cells ensure precise measurement up to C6 accuracy class
  • Four maximum capacities ranging between 50 kg and 500 kg are available
  • Explosion-proof in compliance with international standards (IECEx/ATEX, FM)
  • Lateral force compensation due to robust stay rod
  • Retrofitting with anti-liftoff device is possible

Z6M/Z6AM Weighing Modules Product Literature

Title / DescriptionLanguage
Data Sheets
Z6/M - спецификация Russian
Z6 - Caractéristiques techniques French
Z6 - Folha de dados Portuguese
Z6 - Hoja de características Spanish
Z6 - 데이터 시트 Korean
Z6 - データシート Japanese
Z6 - 数据表 Simplified Chinese
Z6/M - Data Sheet English
Z6/M - Datenblatt German
Z6/M - Prospetto dati Italian
Z6/M - データシート Japanese
Z6/M - 数据表 Chinese
Z6AM - Data Sheet English
Z6AM - Datenblatt German
Z6AM - Prospetto dati Italian
Z6AM - спецификация Russian
Z6AM - 数据表 Chinese
Brochures
HBM weighing technology for industry - Brochure English
Industrielle Wägetechnik von HBM - Broschüre German
Tecnologia di pesatura industriale della HBM - Opuscolo Italian
Mounting Instructions
Z6/M - Istruzioni di montaggio Italian
Z6/M - Mounting instructions French, German, English
Z6/M - Руководство по эксплуатации Russian
Z6AM - Mounting instructions French, German, English
Z6AM - Инструкция по монтажу Russian
Certificates
EU-Baumusterprüfbescheinigung – BVS 13 ATEX E 108 X German
EU-Type Examination Certificate – BVS 13 ATEX E 108 X English
FM-Certificate of Conformity – FM 17 US 0159

Only for option AI2/21_F

English
FM-Certificate of conformity – FM 18 CA 0144 X

Only for option AI1/21

English
FM-Certificate of conformity – FM 18 US 0176 X

Only for option AI1/21

English
Declaration of Conformity
Z6F, Z6R - EU Declaration of Conformity Multilanguage
Explosion Protection: Declaration of Conformity
C16/C2/U2A/C2A/HLC/PW15/PW25/PW27/PW29/RSC/RTN/Z6/Z6R/Z16 - EU Declaration of Conformity

Ex IIG for zone 2 and Ex IID for zone 21

Multilanguage
C16/C2/U2A/C2A/HLC/PW15/PW25/PW27/PW29/RSC/RTN/Z6/Z6R/Z16 - UK Declaration of Conformity

Ex IIG for zone 2 and Ex IID for zone 21

English
C16/C2/U2A/C2A/HLC/PW15AH/PW25/PW27/PW29/PW4L/RSC/RTN/Z6/Z6R/Z7/Z16/PW10/PW12/PW15/PW16/PW22/PWS/SP4 - EU Declaration of Conformity

Ex IIG for zone 1 and Ex IID for zone 21

Multilanguage
C16/C2/U2A/C2A/HLC/PW15AH/PW25/PW27/PW29/PW4L/RSC/RTN/Z6/Z6R/Z7/Z16/PW10/PW12/PW15/PW16/PW22/PWS/SP4 - UK Declaration of Conformity

Ex IIG for zone 1 and Ex IID for zone 21

English
Explosion Protection: Safety Instructions
ATEX / IECEx Zone 1/21 – Ex i - Safety Instructions

II 2G Ex ia IIC T6/T4 Gb / II 2D Ex ia IIIC T125°C Db

English, German, Spanish, French, Italian, Portuguese
ATEX / IECEx Zone 2/21 + Zone 2/22 - Safety Instructions

II 3G Ex ec IIC T6/T4 Gc / II 2D Ex tb IIIC T125°C Db IP67

II 3G Ex ec IIC T6/T4 Gc / II 3D Ex tc IIIC T125°C Dc IP67

English, German, Spanish, French, Italian, Portuguese

CAD Drawings and CAD Models

Please click here to download CAD files

Please note: The CAD download is handled by a third-party company which requires a separate user registration.

HBMshop See prices, availability and get an instant quote.