arrow_back_ios

Main Menu

See All Software See All Instruments See All Transducers See All Vibration Testing Equipment See All Electroacoustics See All Acoustic End-of-Line Test Systems See All Academy See All Resource Center See All Applications See All Industries See All Services See All Support See All Our Business See All Our History See All Global Presence
arrow_back_ios

Main Menu

See All Analysis & Simulation Software See All DAQ Software See All Drivers & API See All Utility See All Vibration Control See All High Precision and Calibration Systems See All DAQ Systems See All S&V Hand-held Devices See All Industrial Electronics See All Power Analyzer See All S&V Signal Conditioner See All Acoustic Transducers See All Current and Voltage Sensors See All Displacement Sensors See All Force Sensors See All Load Cells See All Multi Component Sensors See All Pressure Sensors See All Strain Sensors See All Strain Gauges See All Temperature Sensors See All Tilt Sensors See All Torque Sensors See All Vibration See All Accessories for Vibration Testing Equipment See All Vibration Controllers See All Measurement Exciters See All Modal Exciters See All Power Amplifiers See All LDS Shaker Systems See All Test Solutions See All Actuators See All Combustion Engines See All Durability See All eDrive See All Production Testing Sensors See All Transmission & Gearboxes See All Turbo Charger See All Training Courses See All Acoustics See All Asset & Process Monitoring See All Custom Sensors See All Durability & Fatigue See All Electric Power Testing See All NVH See All Reliability See All Vibration See All Weighing See All Automotive & Ground Transportation See All Calibration See All Installation, Maintenance & Repair See All Support Brüel & Kjær See All Release Notes See All Compliance
arrow_back_ios

Main Menu

See All nCode - Durability and Fatigue Analysis See All ReliaSoft - Reliability Analysis and Management See All API See All Experimental Testing See All Electroacoustics See All Noise Source Identification See All Environmental Noise See All Sound Power and Sound Pressure See All Noise Certification See All Industrial Process Control See All Structural Health Monitoring See All Electrical Devices Testing See All Electrical Systems Testing See All Grid Testing See All High-Voltage Testing See All Vibration Testing with Electrodynamic Shakers See All Structural Dynamics See All Machine Analysis and Diagnostics See All Dynamic Weighing See All Vehicle Electrification See All Calibration Services for Transducers See All Calibration Services for Handheld Instruments See All Calibration Services for Instruments & DAQ See All On-Site Calibration See All Resources See All Software License Management

T40 torque transducer in APL test bench

APL, Germany

Introduction

The independent test bench service provider APL has over 70 state-of-the-art motor and component test benches, and relies on HBK measurement technology. APL tests motors, drive trains, drive train components and lubricants for customers in the automotive, oil and additives industries. This permits motors to be developed that consume less fuel with the same or even improved performance.

chevron_left
chevron_right

Torque transducer T40 – optimal for dynamic applications

A realistic simulation of dynamic loads in vehicles is required for endurance testing or, alternatively, the identification of loss sources during efficiency tests on drive trains.

Motor design can be improved with the aid of such test data. However, reliable measurement technology is a prerequisite for obtaining meaningful test data. 

During the development of the driveline test bench for rear-wheel drives, APL decided to use the HBK T40 torque transducer, impressed by its technology, economic efficiency, accuracy and small dimensions.

Advantages of compact torque transducer design

Torsional stiffness and mass moment of inertia influence the natural frequency of the overall system, comprising drive train and transducer, thereby affecting the measurable speed.

The compact design of the T40 torque transducer means that the drive train can be designed to be short and with high rigidity, which offers metrological advantages.

In addition, small and compact test benches save money as they require less floor space and smaller foundations.

Accuracy and loading capacity

The T40 has an accuracy class of 0.05 for temperature, repeatability and linearity, including hysteresis. In addition, the torque transducer also withstands the limit loads for longitudinal, transverse and bending moments.

High sampling rate and wide bandwidth

The T40 has an output signal bandwidth of up to 6 kHz and an internal sampling rate of 38 kHz. This high sampling rate in comparison to the bandwidth, also called oversampling, helps to eliminate the effects of aliasing.

As the torque transducer is available with bandwidths of 1 kHz, 3 kHz and 6 kHz, high investment security is also achieved. It can be integrated into existing systems, due to the compatibility with 1 kHz-conditioning electronics, as well as in demanding dynamic applications.

Last but not least, the good price/performance ratio makes the T40 highly suitable for use in dynamic
applications such as the test benches at APL.

Multitalented – even in automated applications

Automation and robotics often require signal conditioning in real time and a direct data exchange with superordinate controllers via fieldbus.

The T40 is the first transducer with a Torque Measurement Communication interface (TMC), which can be upgraded with digital interfaces using the TIM40 torque interface module which enables communication with the automation system via CAN, EtherCAT or Profibus.

From Passion to Drive – APL Automotive Test Engineering

With cutting-edge technology and highly efficient processes, our employees have been working successfully as engineering service providers for over 30 years for a worldwide clientele from the automotive, oil, fuel and additives industries.

Technology used

Other case studies