QuantumX MX879B QuantumX MX879B | HBM

The multi I/O module with an active response option to measurement results

Do you want to precisely acquire and actively respond to measurement data - in real time or on-line using PC-based software?

The MX879B multi I/O module has eight freely configurable analog outputs (± 10 V) and 32 digital inputs/outputs, thus upgrading QuantumX series measurement modules with an active response option.

The module offers a flexible mathematics unit to facilitate real-time calculations. Computations on any type of analog inputs or bus signals can be performed directly in the module and output - the ideal solution for prompt responses (determinism). The function library offers computation (adding, subtracting, multiplying, matrix, root mean square value) and, in addition, signal analysis for monitoring limit and peak values. Furthermore, any type of signal curve can be loaded and directly output as stimulus.

The comprehensive software package comprises drivers for programming in LabVIEW™ and .NET. HBM's catman®AP software tool facilitates parameterization, computation, visualization and analysis of your test - without any programming skills. Calculations and responses can thus also be generated on-line or on the PC level - the optimal solution for responses that are not time-critical and compatible with direct control.

Be it in the laboratory, in the test bench or in measurements in the field - the MX879B multi-I/O module is versatile and upgrades the universal measurement modules from the QuantumX series with useful functions.

CAD Drawings and CAD Models

Please click here to download CAD files

Please note: The CAD download is handled by a third-party company which requires a separate user registration.

Technical Documentation

Title / DescriptionLanguage
Data Sheets
QuantumX MX879B - Data Sheet English
QuantumX MX879B - Datenblatt German
QuantumX MX879B - データシート Japanese
QuantumX MX879B - 数据表 Chinese
Brochures
QuantumX - Brochure English
QuantumX - Brochure (US-Version) English (US)
QuantumX - Broschüre German
QuantumX - Folheto Portuguese
QuantumX - ブローシャー Japanese
QuantumX - 小冊 Chinese
Operating Manuals
HBM Common API - User Manual English
HBM LabVIEW Driver - User Manual English
QuantumX - Bedienungsanleitung German
QuantumX - Operating Manual English
QuantumX - 操作說明 Chinese
QuantumX - 設置マニュアル Japanese
QuantumX CANape Driver - Operating Manual English, German
QuantumX CANbus - Operating Manual English, German
Accessories
QuantumX / SomatXR - Uninterruptible Power Supply - Data Sheet English
QuantumX / SomatXR - Unterbrechungsfreie Stromversorgung - Datenblatt German
QuantumX BPX001/BPX002/BPX003 Backplane - Information English, German
QuantumX BPX002-SIDE Desktop-Kit – Information English, German
QuantumX case clips (CASECLIP) - Istruzioni di montaggio Italian
QuantumX case clips (CASECLIP) - Mounting Instructions English
QuantumX Portamoduli BPX001 - Informativa Italian
Declaration of Conformity
1-KAB, K-KAB (cable) - EU Declaration of Conformity Multilanguage
QuantumX - EU Declaration of Conformity Multilanguage
QuantumX - Product Type Pattern Approval Russia 2012 Russian
QuantumX - Product-Type Pattern Approval Russia 2017 Russian
Tech Notes
TECH NOTE - IEEE1588:2008 Precision Time Protocol in Data Acquisition and Testing

This TECH NOTE explains the highly accurate time sync mechanism Precision Time Protocol or short PTP, its advantages and its use in Test & Measurement applications.

Multilanguage
TECH NOTE - IEEE1588:2008 PTPv2-Switches and Grandmaster Clocks

This TECH NOTE shows available and tested PTP components together with HBM equipment and can be used as reference source giving you some recommendations.

Multilanguage
TECH NOTE: Using WLAN in large scale measurement and telemetry applications

This Tech Note describes why WLAN is one of the most suitable wireless network technologies for large scale measurement and telemetry applications. It will show its potential, advantages and challenges, as well as how it’s already used in real life applications.

English
HBMshop See prices, availability and get an instant quote.