Fit for all standard screw connections ranging from M2.5 to M14
The piezoelectric miniature force washers of the PACEline CLP series are now available in three new capacities (3 kN, 14 kN, and 36 kN). This means for you that PACEline CLP is now available for all industry-standard screw connections ranging from M2.5 to M14. The tiny force sensors can be installed in very small setups, without the need to resize or adapt the screw or bolt connections.