XY T Rosettes with 2 Measuring Grids for Analyzing Biaxial XY T Rosettes with 2 Measuring Grids for Analyzing Biaxial | HBM

XY T Rosettes with 2 Measuring Grids for Analyzing Biaxial Stress States with Known Principal Directions

Y-series T rosette strain gauges, available in 120 and 350 Ohm, have 2 measuring grids arranged at a 90° degree offset from each other. Typical applications for these strain gauges include analysis of a biaxial stress state with known principal directions as well as measurements on tension and compression bars.

We offer strain gauges in various geometries and sizes, each available with temperature responses adapted to the following materials:

  • Ferritic steel (10.8 ppm/K; 6.0 ppm/°F); temperature matching codes: 1
  • Aluminum (23 ppm/K; 12.8 ppm/°F); temperature matching codes: 3
  • Austenitic steel (16 ppm/K, 8.9 ppm/°F); temperature matching codes: 5
  • Silica/composite (0,5 ppm/K; 0.3 ppm/°F); temperature matching codes: 6
  • Titanium and gray cast iron (9 ppm/K; 5.0 ppm/°F); temperature matching codes: 7
  • Plastic (65 ppm/K; 36.1 ppm/°F); temperature matching codes: 8

Insert the temperature matching code in place of the placeholder “x” to get the ordering number of the strain gage you need. Strain gauges with # characterized are only available in matches for aluminum, ferritic and austenitic steel

 

Save time and efforts: XY3 strain gauges are available as pre-wired versions with connection cable

 

Ordering number 

Nominal (rated) resistance

Dimensions [mm/inch]

Solder terminals

Preferred types

Measuring grid

Carrier

[Ω]

a

b

c

d


 

1-XY1x-0.6/120#
 

120

0.6
0.024

1.1
0.043
6
0.236

4
0.157

LS71
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY1x-1.5/120

120

1.5
0.059
1.5
0.059
9
0.354

5
0.197

LS51,3
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY1x-3/120  

120

3
0.118
3.2
0.126
14.5
0.571

7.5
0.295

LS41,3
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY1x-6/120

120

6
0.236
6.5
0.256
23.5
0.925
11
0.433
LS51
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY1x-1.5/350#

350

1.5
0.059
1.5
0.059
9
0.354

5
0.197

LS5

1

Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY1x-3/350

350

3
0.118
3.1
0.122
14.4
0.567
7.3
0.287
LS41,3
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY1x-6/350

350

6
0.236
6.3
0.248
23.3
0.917
10.5
0.413
LS41
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

 

 

Ordering number

Nominal (rated) resistance

Dimensions [mm/inch]

Solder terminals are not compulsory

Preferred types

Measuring grid

Carrier

[Ω]

a

b

c

d

 

1-XY3x-0.6/120#

120

0.6
0.024

1
0.039
7
0.276
6
0.236
LS71
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY3x-1.5/120

120

1.5
0.059

1.6
0.063
8
0.315
6.3
0.248
LS71, 3
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY3x-3/120

120

3
0.118

3.2
0.126
10.5
0.413
8
0.315
LS71
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY3x-6/120  

120

6
0.236

6.3
0.248
17.5
0.689
12
0.472
LS41
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY3x-1.5/350#

350

1.5
0.059

1.7
0.067

7.7
0.303

6.3
0.248

LS7

1, 3

Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY3x-3/350

350

3
0.118

3.3
0.13

10.9
0.429

7.6
0.299

LS5

1, 3

Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY3x-6/350

350

6
0.236

6.5
0.256

18
0.709

12
0.472

LS4

1, 3, 6

Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

 

 

Ordering number

Nominal (rated) resistance

Dimensions [mm/inch]

Solder terminals are not compulsory

 

 

Preferred types

Measuring grid

Carrier

[Ω]

a

b

c

d

 

1-XY7x-0.6/120#

120

0.6
0.024

0.8
0.031
5.7
0.224
4.3
0.169
LS7-
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY7x-1.5/120

120

1.5
0.059

1.4
0.055
6.5
0.256
5.3
0.209
LS7-
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY7x-3/120 

120

3
0.118

3
0.118
9.9
0.390
7.3
0.287
LS7-
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY7x-6/120

120

6
0.236

5.7
0.224
16.2
0.638
11
0.433
LS41
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY7x-1.5/350#

350

1.5
0.059

1.4
0.059
6.5
0.256
5.3
0.209
LS71, 3
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY7x-3/350

350

3
0.118

3
0.118
9.9
0.390
7.3
0.287
LS51, 3
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY7x-6/350

350

6
0.236

5.7
0.224
16.2
0.638
11
0.433
LS4-
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

 


 

Ordering number

Nominal (rated) resistance

Dimensions [mm/inch]

Solder terminals

Preferred types

Measuring grid

Carrier

[Ω]

a

b1

b2

c

d

 

1-XY9x-1.5/120

120

1.5
0.059

1.2
0.047
1.2
0.047
4.7
0.185
6.7
0.264
LS5

1,3

Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9) 

1-XY9x-3/120 

120

3
0.118

1.4
0.055
1.4
0.055
6.2
0.244
7.9
0.311
LS5

1,3

Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY9x-6/120

120

6
0.236

1.9
0.075

2.2
0.087

10
0.394

9.6
0.378

LS4

1,3

Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY9x-10/120

120

10
0.394

3.2
0.126

3.8
0.15

15.2
0.598

14
0.551

LS212

1

Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY9x-1.5/350#

350

1.5
0.059

1.5
0.059

1.5
0.059

4.7
0.185

6.7
0.264

LS5

1

Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY9x-3/350

350

3
0.118

1.5
0.059

1.5
0.059

6.2
0.244

7.9
0.311

LS5

1,3

Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY9x-6/350

350

6
0.236

2
0.079

2.2
0.087

10
0.394

9.6
0.378

LS4

1,3

Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY9x-10/350

350

10
0.394

3.3
0.13

3.7
0.146

15.2
0.551

14
0.551

LS212

-

Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

 

 

Ordering number

Nominal (rated) resistance

Dimensions [mm/inch]

Solder terminals are not compulsory

 

 

Preferred types

Measuring grid

Carrier

[Ω]

a

b

c

d

 

1-XY10x-1.5/120

120

1.5
0.059

1.6
0.063
8
0.315
8.3
0.327
LS7-
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY10x-3/120

120

3
0.118

3.2
0.126
10.6
0.417
9.8
0.386
LS51
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY10x-6/120

120

6
0.236

6.5
0.256

18
0.709

16.5
0.65
LS4-
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY10x-3/350

350

3
0.118

3.3
0.13
10.6
0.417
9.8
0.386
LS51,3
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY10x-6/350

350

6
0.236

6
0.236
18
0.709
16.5
0.65
LS4-
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

 

Simplified Documentation and Parameterization

To optimize the measuring point documentation each strain gauge includes two stickers which can be placed next to the measuring point and near the measuring amplifier. Benefit from the parameter information directly in the measurement setup:

  • QR code that directly links to the data sheet of the respective strain gauge
  • The product and production batch numbers
  • The k-factor and a additional space for your notes
  • QR code containing the values of the individual strain gauge to simplify computer-aided parameterization or documentation with a scanner

Please note: newly produced strain gauges all come with the sticker in stock, strain gauges still in stock do not have this feature yet.

Find out more

HBMshop See prices, availability and get an instant quote.