XY Torsion/Shear Strain Gauges with 2 Measuring Grids for Measurements on Torsion Bars and Determining Shear Stresses

Types XY2 and XY4 are V-shaped strain gauges (SGs) with 2 measuring grids arranged at an angle of about 45° to the SG axis. Typical applications for these strain gauges include measurements on torsion bars and determining shear stresses as they occur in shear beams in the area of neutral fibers.

With types XY2 and XY4 we offer you strain gauges (SG) in various geometries and sizes, each available with temperature responses adapted to the following materials:

  • Ferritic steel (10.8 ppm/K; 6.0 ppm/°F); temperature matching code: 1
  • Aluminum (23 ppm/K; 12.8 ppm/°F); temperature matching code: 3
  • Austenitic steel (16 ppm/K, 8.9 ppm/°F); temperature matching code: 5
  • Silica/composite (0,5 ppm/K; 0.3 ppm/°F); temperature matching code: 6
  • Titanium and gray cast iron (9 ppm/K; 5.0 ppm/°F); temperature matching code: 7
  • Plastic (65 ppm/K; 36.1 ppm/°F); temperature matching code: 8
  • Molybdenum (5.4 ppm/K; 3.0 ppm/°F); temperature matching code: 9

Insert the temperature matching code in place of the placeholder “x” to get the ordering number of the strain gauge you need. Strain gauges marked with a # symbol are only available matched to aluminum, ferritic and austenitic steel

 

Save time and efforts: XY4 strain gauges are available as pre-wired versions with connection cable

Strain gauges available in 120, 350 and 700 Ohms


Measuring grid consists of constantan, measuring grid carrier is polymide


Fast delivery for preferred strain gauge types -  available from stock! 

 

Ordering number 

Nominal (rated) resistance

Dimensions [mm/inch]

Vmax 

Solder terminals

Preferred types

Measuring grid

Carrier

Ω

a

b1

b2

c

d


 

1-XY2x-0.6/120#

120

0.6
0.024

2.2
0.087
1.1
0.043
7.5
0.295
4
0.157
2.5 LS7 -
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY2x-1.5/120

120

1.5
0.059
1.7
0.067
2.5
0.098
6.8
0.268
4.5
0.177
4.5 LS7 1
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY2x-3/120

120

3
0.118
3.7
0.146
5.3
0.209
11.2
0.441
9.5
0.374
6 LS5 1
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY2x-6/120

120

6
0.236
8
0.315
10
0.394
17.5
0.689
12.7
0.5
11 LS4 1
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY2x-1.5/350#

350

1.5
0.059
2.2
0.087
2.5
0.098
7.4
0.291
4.5
0.177
5 LS7 1
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY2x-3/350

350

3
0.118
4.2
0.165
5.3
0.209
11.2
0.441
9.5
0.374
10 LS4 1
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY2x-6/350

350

6
0.236
8
0.315
10
0.394
17.5
0.689
12.7
0.5
19 LS4 1
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY2x-3/700

700

3
0.118
4
0.157
4.7
0.185
11.2
0.441
9.5
0.374

14

LS5 -
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY2x-6/700

700

6
0.236
7.8
0.307
9.2
0.362
17.5
0.689
12.7
0.5

27

LS4 -
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

 

 


 

Ordering number

Nominal (rated) resistance

Dimensions [mm/inch]

Vmax 

Solder terminals are not compulsory

Preferred types

Measuring grid

Carrier

Ω

a

b1

b2

c

d

 

1-XY4x-0.6/120#

120

0.6
0.024

2.2
0.087
1.6
0.063
6.5
0.256
4.6
0.181
1.5 LS7 1
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY4x-1.5/120

120

1.5
0.059

1.8
0.071
3.1
0.122
7.5
0.295
4.6
0.181
2.5 LS7 1
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY4x-3/120

120

3
0.118

3
0.118
5.4
0.213
11
0.433
8
0.315
5 LS7 1
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY4x-6/120

120

6
0.236

6
0.236
10.2
0.402
16
0.63
12.2
0.48

9.5

LS4 1
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY4x-1.5/350#

350

1.5
0.059

2.1
0.083
3.1
0.122
7.5
0.295
4.5
0.177
4 LS7 1
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY4x-3/350

350

3
0.118

4.2
0.165
5.6
0.22
11
0.433
8
0.315
9.5 LS7 1,3
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY4x-6/350

350

6
0.236

6
0.236
10
0.394
16
0.63
12.2
0.48
16 LS4 1
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY4x-3/700

700

3
0.118

4.2
0.165

5.6
0.22

11
0.433

8
0.315

13.5

LS7

1

Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-XY4x-6/700

700

6
0.236

6.1
0.24

9.9
0.39

16
0.63

12.2
0.48

23

LS4

-

Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

 

 

HBMshop See prices, availability and get an instant quote.
Get a quote now!

Ask your HBM Sales Engineer

Please send me


Continue

Ask your HBM Sales Engineer

Please send me


Continue

Individual offer

Technical advice

Fast response