Withstands harsher operating conditions
LS31HT: Weldable Strain Gauge for Rough Environments and High Temperatures
The LS31HT is a weldable strain gauge to be spot welded to steel structures and materials. It is ideal to be used "on site", when the cleanliness required for gluing cannot be guaranteed, for example on construction sites or in production plants, withstanding hazardous conditions. Such conditions would likely damage the adhesive bond of conventional strain gauges. The LS31 strain gauge is mounted by a simple spot welding process that requires little practice. It is fitted with 0.5-m stranded connection wires.
Typical applications for LS31HT include the mechanical load analysis on bridges, piles, tunnels, buildings, pipelines, wind power plants, and tanks.
We recommend using the VBS Fügetechnik c33 spot welder to install weldable strain gauges.
Robust
- Comes on a carrier plate covered with red silicone rubber to be spot welded
Simple to install
- Easily mounted by simple spot welding method that requires hardly any preparation
Long service life with a permanent attachment to the structure
Reliable
- Withstands elevated temperatures from -50°C up to +250°C (short time 300°C).
- 4-wire configuration
Accurate results under harsh conditions or environments
|
|
Dimensions [mm/inch] | ||||||||
Ordering | Nominal | Measuring | Carrier
| Maximum Excitation Voltage | ||||||
Ω | b | c | d | |||||||
350 | 2.8 | 40 | 10 | 15 |
Welding of strain gauges video
Product Literature
Title / Description | Language | Products | Language | Content Types |
---|---|---|---|---|
Data Sheets | ||||
Dehnungsmessstreifen - Katalog | German | |||
Strain Gauges - Catalogue | English | |||
Тензорезисторы - катало́г | Russian | |||
Instructions for use | ||||
LS31 - Instructions for use | French, German, English, Russian | |||
LS31_HT - Instructions for use | French, German, English | |||
Declaration of Conformity | ||||
Strain Gauges and Accessories - Statement of Compliance | English | |||