LD20: Strain Gauge for High Strain or Compression up to 10 %
The use of the strain gauge LD20 is recommended wherever an extremely high strain or compression can occur (>5 %). The LD20 has a maximum elongation of +/- 100,000 µm/m (+/-10 %) and is attached with 30 mm leads.
Note: In terms of fatigue life, the LD20 exhibits a lower resistance to alternating loads than standard Y series strain gauges.
Maximum Elongation
- Maximum elongation of +/- 100,000 µm/m (+/-10 %).
Well suited for high strain rate measurements
Easy to Install
- Simple installation process and easy handling
Extremely flexible, as the Y Series universal strain gauges
LD20 Technical Features
Ordering number | Nominal (rated) resistance | Dimensions [mm/inch] | Maximum Excitation Voltage | Solder terminals | ||||
Measuring grid | Carrier | |||||||
Ω | a | b | c | d | ||||
1-LD20-6/120 | 120 | 6 0.236 | 2.8 0.11 | 13 0.512 | 6 0.236 | 8 | LS7 | |
1-LD20-10/120 | 120 | 10 0.394 | 4.6 0.181 | 18.5 0.728 | 9.5 0.374 | 13 | LS5 | |
1-LD20-6/350 | 350 | 6 0.236 | 2.8 0.11 | 13 0.512 | 6 0.236 | 13 | LS7 | |
1-LD20-10/350 | 350 | 10 0.394 | 5 0.197 | 18.5 0.728 | 9.5 0.374 | 23 | LS5 |
Measurement of High Strains With LD20 and X120
Our application report explains how to install strain gauges in the way that high strain can be measured.
Product Literature
Title / Description | Language | Products | Language | Content Types |
---|---|---|---|---|
Data Sheets | ||||
Dehnungsmessstreifen - Katalog | German | |||
Strain Gauges - Catalogue | English | |||
Тензорезисторы - катало́г | Russian | |||
Declaration of Conformity | ||||
Strain Gauges and Accessories - Statement of Compliance | English | |||