The type C15A2D1 load cell is now also available with the maximum capacity 400 t.

Legal-for-trade load cells for silo weighing systems now up to 400 t

The C16A2D1 legal-for-trade load cells from HBM, which are used primarily in silo scales, are now also available with a maximum capacity of 400t.

This allows even very large quantities of goods to be weighed easily in applications where verification is obligatory or desired. The self-centering construction of the load cell facilitates installation in the application. With an accuracy class of D2(1), as per the OIML guideline R60, the load cell offers very high accuracy. The C16A can also be used without problems in adverse ambient conditions. This is ensured by the high degree of protection IP68, the laser-welded measuring body and the use of non-rusting materials. In addition, the load cell meets the EMC standard EN 45501. A version for Ex-areas as per ATEX 95 is also available as an option.

Contact us Please send a message and a representative will contact you shortly.