Find the right accessory suitable to your measurement or testing task. Choose between signal conditioning module, adapter for single strain gauges and other additional accessories.

QuantumX SCM-HV Signal Conditioning Module

The QuantumX SCM-HV signal conditioning module enables voltages up to 300 V CAT II to be measured with QuantumX series amplifiers. Voltages in AC- or DC-fed machines, electromagnetic actuators, and batteries can be acquired. The instrument ensures safe operation with low voltage signals (mains).

The device inputs are protected against voltage peaks. The signal conditioner is automatically identified by the amplifier via TEDS. Users benefit from cost-effective expansion of existing universal inputs and can now acquire electrical, mechanical and thermal quantities in parallel and synchronously with CAN signals.

Benefits:

  • Low-voltage measurement on high voltage potentials
  • Protection of device inputs against voltage peaks
  • Safe operation at low voltage in compliance with IEC and VDE standards
  • Low-voltage measurement that goes beyond 60V solutions

QuantumX SCM-SG120/350/700/1000 Adapter for Measuring Single Strain Gauges

The QuantumX universal data acquisition system provides adapters for measuring single strain gauges in quarter bridge 3-wire configuration. The adapter completes the quarter bridge to a strain gage full bridge. The four different adapters are available for 120, 350, 700 or 1000 Ohm strain gages or resistors and can be directly plugged into the D-SubHD 15p socket of modules like MX840/B, MX440/B, MX410B or MX430B.

Installation and parameterization is very easy: Solder the three wires in the adapter and plug it onto the amplifier. All required parameters such as bridge and gauge factor, bridge excitation, physical unit, and calibration data can be directly stored in the TEDS of the adapter via software.

Benefits:

  • Easy upgrading of existing functionality
  • Fast parameterization (TEDS)
  • Shunt calibration (reference signal)

QuantumX UPX001 – Uninterruptible power supply

In mobile data acquisition the measuring devices are often powered by the vehicle battery. To avoid an interruption of the measurement caused by voltage drops and voltage losses an uninterruptible power supply (UPS) is used. It allows keeping the measurement alive during cold cranking conditions which normally last only a few seconds.

Benefits:

  • Protects against voltage-drops, short-term power drops and overvoltage conditions
  • Provides buffers of up to 80 seconds
  • Quick recharge of approx. 50 seconds

Additional Accessories

  • Backplane – (BPX001)
  • Backplane for rack mounting - (BPX002)
  • Mounting case clips (CASECLIP)
  • Mounting case protection (CASEPROT)
  • AC-DC Power supply – (NTX001)
  • Power supply cable - (KAB271-3)
  • GPS/GNSS Sensor – (1-GPS-USB-18Hz)
  • Strain gauge connection in quarter-bridge circuit (SCM−SG120 / 350 /700/ 1000)
  • External temperature compensation (THERMO−MXBOARD)
  • Adapter BNC to DSubHD - (SUBHD15-BNC)
  • SubHD15 Port Saver – (SUBHD15-SAVE)
  • Thermo Mini Typ K or Typ T with TEDS - (THERMO-MINI)
  • Push-In Connector – (CON-S1015)
  • TEDS EEPROM – (TEDS-PAK)
  • Ethernet cable CAT5+ - (KAB239)
  • FireWire module to module - (KAB272)
  • FireWire module to PC – (KAB293)
  • FireWire 1394b PC-CARD – (IF001)
  • FireWire 1394b expressCard/34 – (IF002)
  • Signal Conditioning Module FireWire-Extender (SCM−FW-EXT)

Product Literature

Title / Description Language
Brochures
English
Chinese
Japanese
English (US)
German
Portuguese
Operating Manuals
Multilanguage
Multilanguage
German
Italian
Chinese
English
Japanese
English, German
English, German
Italian
Accessories
English, German
German, English
Italian
English
English
German
English, German
German, English
Italian
French, German, English
Multilanguage
Declaration of Conformity
Multilanguage
Multilanguage
Multilanguage
Multilanguage
HBMshop See prices, availability and get an instant quote.