TIM40 Digital Torque Interface Module TIM40 Digital Torque Interface Module | HBM

TIM40 Digital Torque Interface Module

The TIM40 interface module adds more interfaces to T40 series torque transducers such as additional, independent analog outputs (± 10 V, 12 ± 8mA) and an additional frequency output. Moreover, TIM40 allows for connection to fieldbuses such as CANopen and PROFIBUS DP. 

TIM40 offers very high flexibility, enabling you to adapt your torque transducer to the respective application and, for example, connect additional display screens or devices. 

  • HBM accuracy class: 0.05 %
  • Bus cycle time: <=1 kHz

Reliable

  • 0.05 % accuracy
  • Fast digital transmission of measured values from the torque transducer to the TIM40

Precise and fast - a useful addition to your tests. 

Easy to mount

  • Interface module for easy DIN rail mounting
  • Optionally available enclosure for IP67 compliance (e.g. for mounting directly in the test bench)

Easy mounting and high degree of protection

Flexible

  • For all T40 series torque transducers
  • Fieldbus: CAN, PROFIBUS DP
  • Additional outputs:
    • ± 10 V voltage
    • 12 ± 8 mA current
    • Frequency
  • Integrated web server for parameterization
  • Expansion possible at any time

Maximum flexibility - with many additional outputs

  • Version automatically results from customized variant code
  • For connection to PROFINET and EtherCAT, we recommend our TIM-PN/TIM-EC module. 

You will find more information in the data sheet.

TIM40 Product Literature

Title / DescriptionLanguage
Data Sheets
TIM40 - Data Sheet English
TIM40 - Datenblatt German
TIM40 - Prospetto dati Italian
TIM40 - データシート Japanese
Brochures
Drehmoment-Messtechnik - Broschüre German
HBM torque measurement technology - Brochure English
HBM torque measurement technology - Brochure English (US)
HBM torque measurement technology - Folleto Spanish
HBM torque measurement technology - ブローシャー Japanese
T40 Familie - Broschüre German
T40 family - Brochure English
Torque - 小冊 Chinese
Mounting Instructions
TIM40 - Istruzioni per il montaggio Italian
TIM40 - Montageanleitung German
TIM40 - Mounting Instructions English
Declaration of Conformity
1-KAB, K-KAB (cable) - EU Declaration of Conformity Multilanguage
TIM - EU Declaration of Conformity Multilanguage
Device Descriptions
TIM40 EDS file

TIM40 EDS file for CANbus interfaces.

Installation Note: Please unzip all files before starting the installation.

Date: 11/2012  |  Size: 7 KB

Multilanguage
Software
TIM40 Firmware

Firmware for TIM40 torque interface module.

Installation Note: Please unzip all files before starting the installation.

Date: 04/2020  |  Version: 1.17  |  Size: 416 KB
Related Documents: Release Notes

Multilanguage
TIM40 GSD/GSE files

Installation Note: Please unzip all files before starting the installation.

Date: 01/2009  |  Size: 3 KB

Multilanguage