High Accuracy and Precision
- Unrivalled accuracy class of 0.0005
- Resolution up to the physical limit
- Digital filter with 13 selectable frequencies for low-noise measurements
- Long-term stability with an error band of only ±5 ppm over 40 years
Digital Precision Amplifier | Strain Gauge Measurements
The DMP41 serves as the standard for mV/V measurements around the world enabling the highest-precision comparative measurements of mechanical quantities. Owing to its unique combination of highest accuracy and precision as well as excellent long-term stability, the DMP41 is the first choice for national metrology institutes.
Besides metrological applications, DMP41 is a perfect fit for development, production and quality assurance of strain gauge transducers as well as transducers linked to weight, force, pressure or torque. High loads and small deviations – this is where the DMP41 precision measuring amplifier shows it strengths.
The DMP systems have been used in RUAG's wind tunnels and for the calibration of its wind tunnel balances for more than 10 years. The originally specified requirements regarding accuracy, resolution, repeatability, and availability are still met or exceeded today. The periodic calibrations also show excellent long-term stability. The measurement results obtained have served and continue to serve our customers as confirmation or as valuable input for the further improvement of their product.
The DMP41 precision measuring instrument is available as desktop housing or 19-inch rack frame for mounting in control cabinets with two or six independent measurement channels.
Housing Type | Measurement Channels | Order Number |
Desktop | 2 | 1-DMP41-T2 |
Desktop | 6 | 1-DMP41-T6 |
19-inch rack frame | 2 | 1-DMP41-E2 |
19-inch rack frame | 6 | 1-DMP41-E6 |
Get some expert insights on the DMP41 digital precision measuring instrument with different IMEKO Proceedings. Just go to the IMEKO Proceedings and search for DMP41.
Benefit from the world's reference for strain gauge based measurements and more than 40 years' experience. Download the DMP41 brochure now and learn more.
Download nowTitle / Description | Language | Products | Language | Content Types |
---|---|---|---|---|
Data Sheets | ||||
DMP41 - Caractéristiques techniques | French | |||
DMP41 - Data Sheet | English | |||
DMP41 - Datenblatt | German | |||
DMP41 - Prospetto dati | Italian | |||
DMP41 - データシート | Japanese | |||
DMP41 - 數據表 | Chinese | |||
Brochures | ||||
DMP41 - Brochure | English | |||
DMP41 - Brochure | French | |||
DMP41 - Broschüre | German | |||
Operating Manuals | ||||
DMP41 - Bedienungsanleitung | German | |||
DMP41 - Description des interfaces et jeu de commandes | French | |||
DMP41 - Interface description and command set | English | |||
DMP41 - Manuale d'istruzione | Italian | |||
DMP41 - Manuel d'emploi | French | |||
DMP41 - Operating Manual | English | |||
DMP41 - Schnittstellenbeschreibung und Befehlssatz | German | |||
DMP41 - 操作說明 | Chinese | |||
Declaration of Conformity | ||||
1-KAB, K-KAB (cable) - EU Declaration of Conformity | Multilanguage | |||
DMP41 - EU Declaration of Conformity | Multilanguage | |||
Software | ||||
DMP41 Firmware
Download zip file, unpack it and start setup to generate a USB recovery stick. Date: 04/2017 | Version: 1.0.16.0 | Size: 702 MB | Multilanguage | |||
DMP41 System CD
Download zip file, unpack it and start setup. Date: 07/2023 | Version: 3.0 | Size: 73 MB | Multilanguage | |||