The QuantumX distributable DAQ system is used by over 1200 customers around the globe in a wide range of different applications, from demanding mobile or stationary measurement tasks to R&D. QuantumX brings maximum flexibility to measurement and testing by offering universal, high quality inputs and a variety of different operation interfaces, including the powerful test and measurement software catmanEASY. With catmanEASY, you can make measurement and testing easier than ever; parameterize all inputs quickly and acquire, visualize, store and present data instantaneously. QuantumX also fully integrates with LabVIEW so programmers of automated lab tests can take advantage of the QuantumX benefits such as isolated universal channels and best in class accuracy.