Input Cards for 32 Channels: GN3210/GN3211 Input Cards for 32 Channels: GN3210/GN3211 | HBM

Input Cards for 32 Channels: GN3210/GN3211

Providing different operational modes, these input cards adapt to your needs:

In differential mode, the GN3211 and GN3210 input cards can be used in electrically noisy environments. The CMRR of the true differential amplifiers ensures high signal fidelity. When using the passive voltage probe and/or the current clamp options, the card can be used as an entry-level electrical-input amplifier to measure high voltages and currents. Calibrating the probes and clamps with the channels and storing calibration results in the Perception Sensor Database can increase the accuracy well above the accuracy rating of the probe or clamp.

In single-ended mode, the GN3211 and GN3210 input cards can serve as a cost-effective input for preconditioned signals to be recorded with the GEN DAQ series of products.

In addition to that, the GN3210 input card offers two more operational modes:

In IEPE mode, the GN3210 input card offers an excellent price/ performance ratio for an array of IEPE based sensors (accelerometers, microphones, etc.). The high dynamic range of the amplifier and the 24-bit A/D converter as well as the excellent band-pass flatness up to a 100 kHz bandwidth ensure phase alignment and accurate amplitude measurements.

In Charge mode, the GN3210 input card can be used directly with charge type sensors, such as piezoelectric accelerometers or pressure transducers.

Key Features

GN3210

GN3211

32 analog channels

32 analog channels

Balanced differential inputs

Balanced differential inputs

± 10 mV to ± 20 V input range

± 10 mV to ± 20 V input range

Charge transducer support

 

IEPE transducer support

 

TEDS class 1 support for IEPE

 

Analog/digital anti-alias filters

 

Digital Elliptic bandpass filters

 

250 kS/s sample rate

20 kS/s sample rate

24 bit resolution

16 bit resolution

Real-time cycle-based calculators with triggering on calculated result

Real-time cycle-based calculators with triggering on calculated result

Digital Event/Timer/Counter support

Digital Event/Timer/Counter support

Up to ± 10 kV input range using passive probe (option)

Up to ± 10 kV input range using passive probe (option)

Up to ± 1.2 kA input range using current clamp (option)

Up to ± 1.2 kA input range using current clamp (option)

 

Product Literature

Title / DescriptionLanguage
Data Sheets
GEN series GN3210 - Hoja de características Spanish
GEN series GN3210 - Caractéristiques techniques French
GEN series GN3210 - Data Sheet English
GEN series GN3210 - Datenblatt German
GEN series GN3210 - Prospetto dati Italian
GEN series GN3210 - 데이터 시트 Korean
GEN series GN3210 - データシート Japanese
GEN series GN3210 - 数据表 Chinese
GEN series GN3211 - Caractéristiques techniques French
GEN series GN3211 - Data Sheet English
GEN series GN3211 - Datenblatt German
GEN series GN3211 - Hoja de características Spanish
GEN series GN3211 - Prospetto dati Italian
GEN series GN3211 - 데이터 시트 Korean
GEN series GN3211 - データシート Japanese
GEN series GN3211 - 数据表 Chinese
Brochures
eDrive Power Analyzer Family Overview - Brochure English
eDrive Power Analyzer Family Overview - Brochure French
eDrive Power Analyzer Family Overview - Broschüre German
eDrive Power Analyzer Family Overview - Folheto Portuguese
eDrive Power Analyzer Family Overview - Folleto Spanish
eDrive Power Analyzer Family Overview - Opuscolo Italian
eDrive Power Analyzer Family Overview - 브로셔 Korean
eDrive Power Analyzer Family Overview - ブローシャー Japanese
eDrive Power Analyzer Family Overview - 小冊 Chinese
eDrive testing - Brochure French
eDrive Testing - Brochure English
eDrive Testing - Broschüre German
eDrive testing - Opuscolo Italian
eDrive testing - ブローシャー Japanese
eDrive testing - 小冊 Chinese
Genesis High Speed - Brochure (US) English (US)
Genesis High Speed - Folheto Portuguese
Genesis HighSpeed - Brochure English
Genesis HighSpeed - Broschüre German
Genesis HighSpeed - 小冊 Chinese
Quick Start Guides
KAB2139 - Quick Start Guide English, German, Spanish, French, Italian, Portuguese, Chinese, Japanese, Korean
Declaration of Conformity
1-KAB, K-KAB (cable) - EU Declaration of Conformity Multilanguage
Other
Calibration and Verification Software Version 4.00 GEN series - User Manual English
GEN series Calibration Kit - Data Sheet English
HBMshop See prices, availability and get an instant quote.