Basic XT Iso 1 MS/s Input Card (GN813)

The Basic XT ISO 1 MS/s Input Card (GN813) is no longer offered by HBM.  

Please click here for an overview of all Genesis HighSpeed input cards.

Special features

  • 8 analog channels
  • Unbalanced differential inputs
  • ± 2 V to ± 100 V input range
  • 250 V DC channel to channel Isolation
  • User selectable digital Bessel and FIR filters
  • 1 MS/s sample rate
  • 16 bit resolution
  • 512 MB memory
  • Single isolated BNC for each channel

Product Literature

Title / DescriptionLanguage
Brochures
French
English
German
Italian
Japanese
Chinese
English (US)
Portuguese
English
German
Declaration of Conformity
Multilanguage
Other
English
English
Software

This is a special version of Perception allowing interested customers to get used to feature from the "next" Perception version to become available.

A Preview version contains new features and is tested, but not to the extent of a regular release. It is also not shipped with new hardware but only available as download for customer to test.

Main improvements in this preview:

- New Phasor display

- CAN channel support in eDrive More Meters

- Automatic digital filtering selection for torque and speed transducers to reduce noise

- Extended evaluation possibilities for conditional actions in user keys

 

- eDrive Creator improvements:

• RPC interface support

• FFT support

• Connection overview

 

- Improved datasource formatting

- Various stability and usability improvements

Date: 09/2019  |  Version: 7.46.19269  |  Size: 407 MB
Related Documents:

Multilanguage

Perception Enterprise (1-PERC-E64) is no longer required to run the 64-bit version of Perception. Therefore all Perception versions are available in 64-bit.

This 64-bit version of Perception includes "Full install", "Offline install" and "Free viewer install" - each installation with own set of features.

The Free viewer version of Perception software can be used free of charge.

Please note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems.

Date: 06/2019  |  Version: 7.40.19176  |  Size: 411 MB
Related Documents:

Multilanguage

Related Products

Contact us Please send a message and a representative will contact you shortly.