Digital Input Card (GN6470)

The Binary Marker card is a dedicated binary input option for GEN DAQ products.

It enables to record up to 64 binary input channels (marker channels) with up to 1 MS/s per channel. In addition 9 binary input channels can be assigned under software control to provide 3 channels of timer/counter functionality. Each channel can have its own function.

The timer/counter functionality includes: General purpose up/down counter Frequency/RPM counter Quadrature/ position measurements. The counter/timer functionality uses up to 3 event bits per channel. These event bits also keep their original functionality. E.g. you can use a quadrature encoder and at the same time look at the quadrature signals separately.

HBM Perception software provides integrated display and control of the event and timer/counter channels, that are recorded in parallel with the analog channels. A full range of features is available for each channel seperately to make the best use of the event channels.

Settings include name, units, invert and storage on/off. In addition each event channel can be used as a trigger condition, a qualifier or an alarm. Each of these conditions can be set to either positive/negative or high/low active. This combination of features gives you the capability to create complete "bit patterns" to be used as trigger or qualifier.

Note: The timer/counter channels cannot be used for triggering or alarm.

As of July 2017 this product is No Longer Sold within the EU.

Related Products

GEN3i - Data Recorder with 3 Slots
GEN3i is a powerful and fast transient and data recorder. It offers both continuous direct-to-disk with up to 200 MB/s as well as fast transient recording.
GEN7i - Data Acquisition System with 7 Slots
GEN7i is a powerful and fast data recorder. It offers both continuous direct-to-disk with up to 350 MB/s as well as fast transient recording.
GEN3t - Data Acquisition System with 3 Slots
The powerful GEN3t high-speed data acquisition system from HBM is designed for installation in control cabinets (19 ''), therefore very compact.
GEN17tA - Data Acquisition System with 17 Slots
The GEN17tA offers high speed and high channel count data acquisition and transient recording for high end requirements.
Contact us Please send a message and a representative will contact you shortly.