PX460 is a measurement module for frequency measurement and counter operation.
Channels 1 and 3: Frequency measurement
Channels 2 and 4: Frequency (digital,/inductive), counter, encoder, SSI, PWM (TMC protocol soon available)
Available measurement modes:
- Up to four torque flanges (T10, T12, T40) for torque or rotational speed measurement (without detection of the direction of rotation)
- Or two measurement channels for simultaneous measurement, for rotational speed and angle of rotation (with detection of the direction of rotation)
- Or one measurement channel for simultaneous measurement, for rotational speed and angle of rotation or reference signal recognition
- Or two angular/incremental encoders each, SSI, PWM sensors, magnetic transducers or pulse counters
- Or four measurement channels for frequency measurement up to 2 MHz
including two times shunt calibration and two times 1-Wire-TEDS (sensor identification)
Product Literature
Title / Description | Language | Products | Language | Content Types |
---|---|---|---|---|
Data Sheets | ||||
PMX - Caractéristiques techniques | French | |||
PMX - Data Sheet | English | |||
PMX - Datenblatt | German | |||
PMX - Folha de dados | Portuguese | |||
PMX - Hoja de características | Spanish | |||
PMX - Prospetto dati | Italian | |||
PMX - Технический паспорт | Russian | |||
PMX - 데이터 시트 | Korean | |||
PMX - データシート | Japanese | |||
PMX - 數據表 | Chinese | |||
Brochures | ||||
PMX - Brochure | English | |||
PMX - Brochure | French | |||
PMX - Broschüre | German | |||
PMX - Folheto | Portuguese | |||
PMX - Folleto | Spanish | |||
PMX - Opuscolo | Italian | |||
PMX - брошюра | Russian | |||
PMX - 브로셔 | Korean | |||
PMX - ブローシャー | Japanese | |||
PMX - 小冊 | Chinese | |||
Operating Manuals | ||||
HBM Common API - User Manual | English | |||
HBM LabVIEW Driver - User Manual | English | |||
PMX - Bedienungsanleitung | German | |||
PMX - Operating Manual | English | |||
Quick Start Guides | ||||
PMX - Quick Start Guide | English, German | |||
Safety Instructions | ||||
PMX - Safety Instructions | French, German, English | |||
Certificates | ||||
PMX - Ethernet/IP-Certificate | English | |||
PMX - ProfiNet-Certificate | English | |||
Declaration of Conformity | ||||
1-KAB, K-KAB (cable) - EU Declaration of Conformity | Multilanguage | |||
PMX - EU Declaration of Conformity | Multilanguage | |||
PMX - Product-Type Pattern Approval Russia | Russian | |||
Tech Notes | ||||
PMX TechNotes
This is a collection of technical application reports for typical requirements around PMX. They show a step-by-step solution up to the running project in PMX.
Legal notice: The examples given are intended to illustrate the solution and integration into PMX. | Multilanguage | |||