GN8101B, GN8102B, GN8103B: High Speed Data Acquisition Ca GN8101B, GN8102B, GN8103B: High Speed Data Acquisition Ca | HBM

Input Cards for Ultra-Fast Mechanical and Electrical Signals: GN8101B, GN8102B, GN8103B

With 25 MS/s, 100 MS/s or 250 MS/s the high speed input cards are suitable for the acquisition of ultra-fast, accurate and high resolution transient signals in high speed mechanical tests or electrical/electronic environments.

The GN8101B, GN8102B and GN8103B data acquisition (DAQ) input cards offer eight channels each at a very high speed. With selectable anti-aliasing filtering, high bandwidth, and low-noise input amplifiers with 0.1% error, these cards transform the Genesis HighSpeed series into an extremely fast transient recorder – that too at a surprisingly low price per channel. They come in the following three versions:

  • GN8103B: 14-bit resolution with a sample rate of 25 MS/s
  • GN8102B: 14-bit resolution with a sample rate of 100 MS/s
  • GN8101B: 14-bit resolution with a sample rate of 250 MS/s

The enhanced resolution mode increases the input resolution for all models to a 16-bit at lower speeds. The great memory capacity of 8 GByte per board enables capturing longer events, while the digital trigger feature ensures that the data is acquired as and when the event happens.

High Signal Fidelity

  • Error 0.1%
  • 14-/15-/16-bit resolution; dynamic  resolution increase
  • +/-10 mV to +/-100 V input range
  • 1 MOhm or 50 Ohm input

Reliable Acquisition

  • 8 channels for simultaneous acquisition
  • Digital triggers for each channel
  • Up to 200 triggers/s
  • Sample and trigger synchronization between cards and between mainframes (fiber-optical)

Powerful

  • Sweep-based acquisition or continuous streaming, even simultaneously
  • Sample rate switching on trigger
  • DSP for real time math (at a reduced speed)
  • Additional counter / timer channels and outputs

Product Literature

Title / DescriptionLanguage
Data Sheets
GN8101B, GN8102B, GN8103B - Caractéristiques techniques French
GN8101B, GN8102B, GN8103B - Data Sheet English
GN8101B, GN8102B, GN8103B - Datenblatt German
GN8101B, GN8102B, GN8103B - Hoja de características Spanish
GN8101B, GN8102B, GN8103B - Prospetto dati Italian
GN8101B, GN8102B, GN8103B - 데이터 시트 Korean
GN8101B, GN8102B, GN8103B - データシート Japanese
GN8101B, GN8102B, GN8103B - 數據表 Chinese
Brochures
eDrive Power Analyzer Family Overview - Brochure English
eDrive Power Analyzer Family Overview - Brochure French
eDrive Power Analyzer Family Overview - Broschüre German
eDrive Power Analyzer Family Overview - Folheto Portuguese
eDrive Power Analyzer Family Overview - Folleto Spanish
eDrive Power Analyzer Family Overview - Opuscolo Italian
eDrive Power Analyzer Family Overview - 브로셔 Korean
eDrive Power Analyzer Family Overview - ブローシャー Japanese
eDrive Power Analyzer Family Overview - 小冊 Chinese
eDrive testing - Brochure French
eDrive Testing - Brochure English
eDrive Testing - Broschüre German
eDrive testing - Opuscolo Italian
eDrive testing - ブローシャー Japanese
eDrive testing - 小冊 Chinese
Genesis High Speed - Brochure (US) English (US)
Genesis High Speed - Folheto Portuguese
Genesis HighSpeed - Brochure English
Genesis HighSpeed - Broschüre German
Genesis HighSpeed - 小冊 Chinese
Quick Start Guides
KAB2139 - Quick Start Guide English, German, Spanish, French, Italian, Portuguese, Chinese, Japanese, Korean
Declaration of Conformity
1-KAB, K-KAB (cable) - EU Declaration of Conformity Multilanguage
HBMshop See prices, availability and get an instant quote.