Precise results due to high sampling rates and digital data transfer
QuantumX MX403B: High-Resolution Voltage Measurement with up to 100 kS/s
The QuantumX MX403B voltage measurement module acquires electric voltages and, using a plug-on burden, also current with an accuracy class of 0.5. It is ideal for use in dynamic measurement tasks in laboratories, test benches, or mobile applications in aerospace, automotive, and development, in particular, and testing, in general. The voltage measurement module provides the highest safety level and complies with the stringent requirements of the IEC 61010 measuring instrument standard, as guaranteed by its certification by the German VDE Association for Electrical, Electronic and Information Technologies. The four electrically isolated measurement inputs can be configured individually.
Owing to three measuring ranges that can be freely parameterized and high resolution, the voltage measurement module covers a broad range of applications whose energy consumption ranges from 0 to 1,000 V. The QuantumX MX403B provides detailed information about the measurement due to its sample rates of up to 100 kS/s per channel and 24-bit A/D converter.
For instance, when testing and analyzing electric actuators such as pumps, drives for mobile or stationary operations as well as energy storage devices or generators. The modules can be distributed and used directly at the measuring point, in a synchronous way, and without loss, even over long distances, owing to digital data transfer. The module integrates seamlessly with the QuantumX family and enables all electrical, mechanical, and thermal measurement quantities as well as CAN bus signals to be synchronously acquired and analyzed in the PC software. Combining the module with the QuantumX MX460B digital impulse and frequency module and torque transducers from HBM that measure torque and rotational-speed signals precisely allows the creation of complex energy balances. The measured data can be integrated in parallel and real time.
- Accuracy class: 0.05
- Sampling rate: Up to 100 kS/s per channel
- Ports: Ethernet and FireWire
Precise measurement
- Accuracy class: 0.05
- High-resolution signal conditioner with 24-bit analog-to-digital converter
- Detailed results due to sampling rates of up to 100 kS/s per channel
- Freely selectable digital filters
- Working standard calibration certificate according to ISO 10012 stored in the module
- DAkkS certificate (ISO 17025) from HBM on request

Outstanding reliability
- VDE-certified safety (in compliance with IEC 61010)
- Suitable for measurement tasks up to 1,000 V in measurement categories CAT II and 600 V CAT III
- Electrical isolation of all channels
- Safe connection to the measurement chain due to 4-mm safety lab sockets

Safe measurements even with high voltages, owing to VDE-certification and electrical isolation
Individual use
- Four individually configurable measurement inputs
- Three measuring ranges (±10V, ±100V, ±1.000V) that can be freely parameterized
- Optimal integration into the QuantumX family
- Easy integration into the PC software or in real time
- Extensive range of accessories such as the following: laboratory cables, burden resistors, current clamps, and software

Suitable for demanding tasks involving different measurement quantities
Download the CAD step files for this product | ||
---|---|---|
QuantumX MX403B CAD step files | ||
QuantumX MX403B Accessories CAD step files |
Extensive range of accessories available:
- Cables
- Burden resistors
- Current clamps
- and software.
QuantumX Accessories
Product Literature
Title / Description | Language | Products | Language | Content Types |
---|---|---|---|---|
Data Sheets | ||||
QuantumX MX403B - Caractéristiques téchniques | French | |||
QuantumX MX403B - Data Sheet | English | |||
QuantumX MX403B - Datenblatt | German | |||
QuantumX MX403B - データシート | Japanese | |||
QuantumX MX403B - 數據表 | Chinese | |||
Brochures | ||||
QuantumX - Brochure | English | |||
QuantumX - Brochure (US-Version) | English (US) | |||
QuantumX - Broschüre | German | |||
QuantumX - Folheto | Portuguese | |||
QuantumX - ブローシャー | Japanese | |||
QuantumX - 小冊 | Chinese | |||
Operating Manuals | ||||
HBM Common API - User Manual | English | |||
HBM LabVIEW Driver - User Manual | English | |||
QuantumX - Bedienungsanleitung | German | |||
QuantumX - Operating Manual | English | |||
QuantumX - 取扱説明書 | Japanese | |||
QuantumX - 操作說明 | Chinese | |||
QuantumX - 設置マニュアル | Japanese | |||
QuantumX CANape Driver - Operating Manual | English, German | |||
QuantumX CANbus - Operating Manual | English, German | |||
QuantumX MX403B / MX809B - Operating Manual | French, German, English | |||
Accessories | ||||
QuantumX / SomatXR - Uninterruptible Power Supply - Data Sheet | English | |||
QuantumX / SomatXR - Unterbrechungsfreie Stromversorgung - Datenblatt | German | |||
QuantumX BPX001/BPX002/BPX003 Backplane - Information | English, German | |||
QuantumX BPX002-SIDE Desktop-Kit – Information | English, German | |||
QuantumX case clips (CASECLIP) - Istruzioni di montaggio | Italian | |||
QuantumX case clips (CASECLIP) - Mounting Instructions | English | |||
QuantumX Portamoduli BPX001 - Informativa | Italian | |||
Declaration of Conformity | ||||
1-KAB, K-KAB (cable) - EU Declaration of Conformity | Multilanguage | |||
QuantumX - EU Declaration of Conformity | Multilanguage | |||
QuantumX - Product Type Pattern Approval Russia 2012 | Russian | |||
QuantumX - Product-Type Pattern Approval Russia 2017 | Russian | |||
QuantumX MX403B - EU Declaration of Conformity | Multilanguage | |||
Tech Notes | ||||
TECH NOTE - Analog to Digital Data Path in QuantumX Modules
This TECH NOTE describes in general the digitalization path in QuantumX data acquisition modules, explaining anti-aliasing filter, analog to digital conversion, digital filtering, scaling, datarate and distribution of data within the data acquisition system or to a data sink whether this is a storage medium or gateway. | Multilanguage | |||
TECH NOTE - IEEE1588:2008 Precision Time Protocol in Data Acquisition and Testing
This TECH NOTE explains the highly accurate time sync mechanism Precision Time Protocol or short PTP, its advantages and its use in Test & Measurement applications. | Multilanguage | |||
TECH NOTE - IEEE1588:2008 PTPv2-Switches and Grandmaster Clocks
This TECH NOTE shows available and tested PTP components together with HBM equipment and can be used as reference source giving you some recommendations. | Multilanguage | |||
TECH NOTE - QuantumX and catman AP for electrical power analysis
This TECH NOTE deals with data acquisition in mainly the electrical world with constant or alternating voltage and current and its calculation to electrical power. | English | |||
TECH NOTE: Using WLAN in large scale measurement and telemetry applications
This Tech Note describes why WLAN is one of the most suitable wireless network technologies for large scale measurement and telemetry applications. It will show its potential, advantages and challenges, as well as how it’s already used in real life applications. | English | |||