Rugged SomatXR CX23-R Data Recorder for Autonomous Mobile Vehicle Tests

The rugged SomatXR CX23-R data recorder offers superior reliability in storing measured data from other SomatXR modules, also when it is installed far away from the measuring point. Its rugged design and long-term stability ensure optimum operation in harsh environments. The mobile recorder is ideally suited for unsupervised long-term tests and acquires sensor data from agricultural and construction machinery, cranes, and even roller coasters.

Due to its Web interface, the SomatXR CX23-R can be directly controlled through common Web browsers, smart phones or tablets. This allows for convenient channel parameterization, monitoring of measurement jobs, and visualization of measured data far away from the measuring point. The data recorder monitors sensor activity, triggers advanced data recording based on pre-set trigger events, and stores data very efficiently, also during long-term monitoring tasks. Moreover, the data is stored in .sie format, and thus is offers optimal protection.

  • Storage capacity: 64 GB
  • Degrees of protection: IP65 / IP67
  • Signal interfaces: DIO, CAN, GPS, Ethernet
  • Data format: .sie

Ultra-rugged

  • Waterproof, dust proof, and shock proof, IP65 and IP67 degrees of protection
  • Wide temperature range  (-40 °C to +80 °C)
  • Rugged and highly resistant to shock and vibration

 

Universal use

Extremely reliable

  • Linux-based system with high long-term stability
  • High protection of recorded data, also in the event of a power failure, due to .sie file format.

 

No data loss

Optimized for long-term tests

  • Data acquisition far away from the measuring point
  • Easy Browser access through a secure and integrated Web interface without any software installation
  • Multiple-user data access

 

Unsupervised testing

 

Learn more about SomatXR

The powerful SomatXR is specially developed for use in harsh environments. This video shows which environmental influences SomatXR withstands and the features of every module. 

 

How to use the web interface

This video explains how to set up and use the SomatXR web interface for parameterizing channels, visualizing measurement data and monitoring measurement jobs at a long distance from the measuring point.

Download the CAD step files for this product
SomatXR CX23-R CAD step files

Product Literature & Downloads

Title / DescriptionLanguage
Data Sheets
English
Japanese
German
Brochures
Portuguese
English (US)
German
Japanese
English
Mounting Instructions
English
Operating Manuals
English
English
English
German
Quick Start Guides
English
German, English
Accessories
English
German
English
English
English, German
English
English, German
English
English
German
Driver

Only available in German language

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in DIAdem (32 and 64 Bit).

Please see the Release Note for further details and requirements.

Date: 06/2018  |  Version: 1.0.0  |  Size: 67 MB
Related Documents:

Multilanguage

The HBM common API enables users to develop their own PC software application using Microsoft Visual Studio, to integrate HBM DAQ systems QuantumX, SomatXR, PMX and MGCplus.
The download includes the API as well as documentation and examples.

Date: 09/2018  |  Version: 4.0  |  Size: 25 MB
Related Documents:

Multilanguage

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial.

Date: 01/2017  |  Version: 3.0  |  Size: 11 MB
Related Documents:

Multilanguage

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial.

Date: 01/2017  |  Version: 3.0  |  Size: 12 MB
Related Documents:

Multilanguage
Safety Instructions
English, German
Declaration of Conformity
Multilanguage
Multilanguage
Firmware

Modules: all MX modules like MX840B, MX840B-R, …, CX27B (but not for CX27C)

Necessary tools: MX Assistant or catman Easy

Date: 10/2018  |  Version: 4.12.32  |  Size: 13 MB
Related Documents:

Multilanguage

CX23-R Firmware. If currently using CX23-R Firmware v1.6.2 or earlier, please note that before upgrading to this firmware package it is REQUIRED to upgrade to version 1.6.3 first, which you can find in the archive. Designed to work with supported MX modules using MX firmware 4.12.20.0.

Date: 09/2018  |  Version: 2.6.1.4.8.37  |  Size: 88 MB
Related Documents:

Multilanguage
Software

Software for data acquisition, visualization, analysis and reporting of measurement data for your PC or QuantumX/SomatXR Data Recorder.

Date: 01/2019  |  Version: 5.3.1  |  Size: 332 MB
Related Documents:

Multilanguage

The HBM Device Manager is a service tool to scan the network for available HBM devices.

Date: 03/2016  |  Version: 1.0  |  Size: 6 MB
Related Documents:

Multilanguage

The driver allows you to integrate all QuantumX / SomatXR measurement modules in CANape.

Date: 06/2018  |  Version: 4.1.5  |  Size: 11 MB
Related Documents:

Multilanguage

Hint: Please unzip the package and then start installation of:

  • MX Assistant
  • HBM Device Manager
  • FireWire Driver
  • All manuals, datasheets, online help files, leaflets, etc.

Date: 10/2018  |  Version: 4.71  |  Size: 477 MB
Related Documents:

Multilanguage

The libsie SIE reader library exposes an object-oriented C API for reading SIE data.

Date: 07/2018  |  Version: 1.1.6  |  Size: 5 MB

Multilanguage

The XR Download Manager is a stand alone Windows application which allows you to download, open, extract, or delete SIE files from a eDAQXR or SomatXR CX23-R or from your PC.

Date: 06/2018  |  Version: 1.2.2  |  Size: 1 MB

Multilanguage

The SomatXR Emulator is a stand alone Windows application which enables emulation of a CX23-R web interface environment without actual hardware. The primary purpose of this tool is for offline test setup configuration using virtual hardware which you specify. The associated setup files from the emulator can then be imported into a real CX23-R to be used in real production environment testing.

Date: 09/2018  |  Version: 2.6.1  |  Size: 43 MB

Multilanguage
HBMshop See prices, availability and get an instant quote.
Get a quote now!

Ask your HBM Sales Engineer

Please send me


Continue

Ask your HBM Sales Engineer

Please send me


Continue

Individual offer

Technical advice

Fast response