SomatXR MX1615B-R amplifier: For experimental stress analysis

The MX1615B-R strain gauge bridge amplifier is perfect for stress analysis; it enables connection of up to 16 sensors or strain gages (SG) in full-, half-, or quarter-bridge configurations. Only one module is required to measure all mechanical quantities. All channels also have been designed for compatibility with:

  • Voltage signals (± 60 V)
  • Potentiometric transducers
  • Resistance
  • and PT100 temperature sensor connections

The MX1615B-R further distinguishes itself with its 4-, 5-, and 6-wire circuit-based patented technology, employing carrier frequency methods and cyclical auto-adjustment on all channels. All these features make the amplifier particularly rugged and insensitive to electromagnetic and thermal interference from converters, high currents, electric motors, or temperature effects. 

The different interfaces allow easy integration of the MX1615B-R close to the measuring point to obtain the shortest possible sensor lines.

Typical fields of application

    • Mobile measurements and tests with off-highway vehicles (construction, agriculture and forestry)
    • Stationary measurements and tests on infrastructures, e.g. buildings
    • Field tests in harsh environments

    Your benefits

    • Reliable measurement results even in harsh environments
    • Reduced wiring effort due to use of distributed modules
    • Digitization close to the sensor results in higher measurement quality

    Flexible, modular and expandable

    SomatXR modules can also be used in combination with other data acquisition systems (e.g. QuantumX). In just a few simple steps you can put together a highly individualized data acquisition system scaled to your specific needs. The modules communicate via Ethernet TCP/IP and are synchronized using IEEE 1588 (PTPv2). 

    Professional software support

    SomatXR users benefit from a powerful software package. Every measurement module can be connected to the PC and  catman measurement software via Ethernet. The ultra rugged CX23-R data recorder allows stand-alone use in the field without a PC. This ensures that the data is easy to acquire, clearly visualized and smartly analyzed.

    Download the CAD step files for this product
    SomatXR MX1615B-R CAD step files
    SomatXR MX1615B-R Accessories CAD step files

    Product Literature

    Title / DescriptionLanguage
    Data Sheets
    English
    German
    Brochures
    Portuguese
    English (US)
    English
    German
    Japanese
    Operating Manuals
    English
    English
    English
    Japanese
    Chinese
    German
    Quick Start Guides
    English, German
    Accessories
    English
    German
    English
    English, German
    English, German
    English
    English, German
    English, German
    English, German
    English
    English
    German
    Safety Instructions
    English, German
    Declaration of Conformity
    Multilanguage
    Multilanguage

    Related Products

    SomatXR CX22B-R Ultra-Ruggedized Data Recorder
    The ultra-ruggedized SomatXR CX22B-R data recorder has been optimized for interactive vehicle testing and enables fast measurement results in the field.
    SomatXR MX411B-R Highly Dynamic Amplifier
    The SomatXR MX411B-R rugged amplifier from HBM has four channels with a maximum sample rate of 100 kS/s per channel.
    SomatXR MX460B-R Pulse and Frequency Module
    SomatXR MX460B-R from HBM: Rugged Impulse and Frequency Measurement Module for mobile Vehicle Tests
    SomatXR MX590B-R Measuring Amplifier
    The rugged SomatXR MX590B-R measuring amplifier from HBM has integrated, low-pressure sensors and offers a reliable measurement of compressive forces.
    SomatXR MX840B-R Universal Amplifier
    The MX840B-R universal amplifier from HBM offers eight channels to which you can connect over 16 different transducer technologies.
    SomatXR MX1601B-R Signal Conditioner
    The SomatXR MX1601B-R amplifier features 16 individually configurable channels for active sensors.
    HBMshop See prices, availability and get an instant quote.
    Get a quote now!

    Ask your HBM Sales Engineer

    Please send me


    Continue

    Ask your HBM Sales Engineer

    Please send me


    Continue

    Individual offer

    Technical advice

    Fast response