Measurement module PX460 Measurement module PX460 | HBM

PX460 is a measurement module for frequency measurement and counter operation.

Channels 1 and 3: Frequency measurement
Channels 2 and 4: Frequency (digital,/inductive), counter, encoder, SSI, PWM (TMC protocol soon available)

Available measurement modes:

  • Up to four torque flanges (T10, T12, T40) for torque or rotational speed measurement (without  detection of the direction of rotation)
  • Or two measurement channels for simultaneous measurement, for rotational speed and angle of rotation (with detection of the direction of rotation)
  • Or one measurement channel for simultaneous measurement, for rotational speed and angle of rotation or reference signal recognition
  • Or two angular/incremental encoders each, SSI, PWM sensors, magnetic transducers or pulse counters
  • Or four measurement channels for frequency measurement up to 2 MHz

including two times shunt calibration and two times 1-Wire-TEDS (sensor identification)

Product Literature

Title / DescriptionLanguage
Data Sheets
PMX - Caractéristiques techniques French
PMX - Data Sheet English
PMX - Datenblatt German
PMX - Folha de dados Portuguese
PMX - Hoja de características Spanish
PMX - Prospetto dati Italian
PMX - Технический паспорт Russian
PMX - 데이터 시트 Korean
PMX - データシート Japanese
PMX - 數據表 Chinese
Brochures
PMX - Brochure English
PMX - Brochure French
PMX - Broschüre German
PMX - Folheto Portuguese
PMX - Folleto Spanish
PMX - Opuscolo Italian
PMX - брошюра Russian
PMX - 브로셔 Korean
PMX - ブローシャー Japanese
PMX - 小冊 Chinese
Operating Manuals
HBM Common API - User Manual English
HBM LabVIEW Driver - User Manual English
PMX - Bedienungsanleitung German
PMX - Operating Manual English
Quick Start Guides
PMX - Quick Start Guide English, German
Safety Instructions
PMX - Safety Instructions French, German, English
Certificates
PMX - Ethernet/IP-Certificate English
PMX - ProfiNet-Certificate English
Declaration of Conformity
1-KAB, K-KAB (cable) - EU Declaration of Conformity Multilanguage
PMX - EU Declaration of Conformity Multilanguage
PMX - Product-Type Pattern Approval Russia Russian
Tech Notes
PMX Tech Notes

This is a collection of technical application reports for typical requirements around PMX. They show a step-by-step solution up to the running project in PMX.
Available languages: German, English and French.

  • PMX with Codesys and Codesys WebVisualisation
  • PMX as CANmaster and CANslave (read/write CAN messages)
  • PMX with IEPE-sensors, T40 or T210 torque-sensors, Piezoelectrical-sensors
  • Read sensor signals via CAN, e.g. torque/speed (T12), temperature, climate
  • PMX with calculated channels:
    • Event-counter, X-borders, tolerance-band, tolerance-windows, result-force
    • Mechanical work, stress-analysis
    • Combined trigger output
    • 6x6 Matrix-compensation (noise reduction for Multi-Component sensors)
    • PID-regulator, PT100-measurement
    • Torsional Vibration with T40/T12/T10 and CASMA-filter
  • PMX integration in a PC-network (Windows or Linux)
    • Using the PMX dotNET-API
    • Using the PMX command-set under LabView
    • Using PMX together with catman for DAQ and Cloud and PowerBI applications
  • PMX integration in an automation-network
    • EtherCat and TwinCAT(Beckhoff)
    • ProfiNet (Isonchronus-Real-Time (IRT) and Simatic-manager (TIA-portal, Siemens)
    • Ethernet/IP and RSLogix (Rockwell Automation)
  • PMX NTP-synchronisation with QuantumX
  • PMX with internal Dats-Storage or on USB-Stick
  • PMX with internal Object-Dictionary and device-to-device communication

Legal notice: The examples given are intended to illustrate the solution and integration into PMX.
The examples do not imply any warranty or guarantee.

Multilanguage
HBMshop See prices, availability and get an instant quote.