The stainless steel C2A load cell is available with maximum capacities from 1t up to 10t. The robust load cell is distinguished by its OIML R60 compliance and its low profile.

Key Features

  • Meets EMC requirements according to EN 45 501
  • Load cells made of corrosion-resistant materials
  • Complies with OIML R60 regulations up to 4000 verification intervals
  • Small deflection
  • High permissible dynamic load
  • Six-wire circuit
  • Low profile
  • Nominal load: 1t – 10t
  • Accuracy class: D1, C3
  • Approvals: Explosion Protection
  • Protection class: EMC approve
  • Material: Stainless Steel
  • IP Protection: up to IP69K

Product Literature

Title / Description Language
Data Sheets
Japanese
English
Italian
Brochures
English
German
Mounting Instructions
French, English, German
Certificates
Multilanguage
Explosion Protection: Declaration of Conformity

Ex IIG for zone 1 and Ex IID for zone 21

Multilanguage

Ex IIG for zone 2 and Ex IID for zone 21

Multilanguage
Multilanguage
Explosion Protection: Safety Instructions

C16, C2, U2, C2A, HLC, PW15AH, PW25, PW27, PW29, RSC, RTN, Z6, Z7, PW10, PW12, PW15, PW16, PW22, PWS, SP4, Z16, Z6R

French, Italian, Portuguese, Spanish, German, English

C16, C2, U2, C2A, HLC, PW15AH, PW25, PW27, PW29, RSC, RTN, Z6, Z6R, Z7 2t, Z16

Italian, English, German, Spanish, French, Portuguese

C16, C2, U2, C2A, HLC, PW15AH, PW25, PW27, PW29, RSC, RTN, Z6, Z7, PW10, PW12, PW15, PW16, PW22, PWS, SP4

English, German, Russian

C16, C2, U2, C2A, HLC, PW15AH, PW25, PW27, PW29, RSC, RTN, Z6, Z7 2t

English, German, Russian

C16, HLC, PW12, PW16, PW2, PW6, PW10, PW15, PW16, PWS, RSC, RTN, SP4, Z6F.

Multilanguage
HBMshop See prices, availability and get an instant quote.
Get a quote now!

Ask your HBM Sales Engineer

Please send me


Continue

Ask your HBM Sales Engineer

Please send me


Continue

Individual offer

Technical advice

Fast response